Dit product is niet verkrijgbaar in deze markt.
Overzicht specificaties
-
Max. meetfout
Volume flow: ±2% o.r. above DN200
-
Measuring range
0 to 15 m/s (0 to 50 ft/s)
-
Medium temperature range
–40 to +80 °C (–40 to +176 °F)
-
Max. process pressure
N/A
-
Wetted materials
Insertion system:
Sensor holder 1.4301 (304), 1.4404 (316L)
Sensor housing 1.4301 (304), 1.4404 (316L)
Toepassingsgebied
Prosonic Flow I 400 combines insertion sensor technology with the benefits of our Proline 400 transmitters, such as Heartbeat Technology for safe process monitoring and web server access for easy installation and operation. Welded directly into the pipe wall, Prosonic Flow I 400 is especially suitable for large pipelines such as water distribution lines and projects where a fixed device installation is necessary.
The measuring principle is independent of density and conductivity
Bidirectional flow measurement of water and wastewater
Device properties:
Supports two parallel measurement paths
For large diameters: DN 200 to 4000 (8 to 160")
Medium temperatur: –40 to +80 °C (–40 to +176 °F)
Transmitter housing made of durable polycarbonate or aluminium
Remote version for wall mounting
Integrated data logger: measured values monitoring
Voordelen
-
Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/160")
-
Long-term stable signal – maintenance-free direct installation of the sensor into the medium
-
Process transparency – diagnostic capability
-
Safe operation – no need to open the device due to display with touch control, background lighting
-
Full remote access – web server
-
Integrated diagnostics, verification and monitoring – Heartbeat Technology
Video's
-
The ultrasonic flow measuring principle
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
Meetprincipe
Ultrasonic flow
-
Product headline
Insertion meter with Heartbeat Technology and web server for the water and wastewater industry.
Bidirectional flow measurement of water and wastewater. -
Sensor features
Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/156"). Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads. Process transparency – diagnostic capability.
Supports two parallel measurement paths. For large diameters: DN 200 to 4000 (8 to 160"). Medium temperatur: –40 to +80 °C (–40 to +176 °F). -
Transmitter features
Safe operation – no need to open the device due to display with touch control, background lighting. Full remote access – web server. Integrated diagnostics, verification and monitoring – Heartbeat Technology.
Transmitter housing made of durable polycarbonate or aluminium. Remote version for wall mounting. Integrated data logger: measured values monitoring. -
Nominal diameter range
DN200 to 4000 (8 to 160")
-
Wetted materials
Insertion system:
Sensor holder 1.4301 (304), 1.4404 (316L)
Sensor housing 1.4301 (304), 1.4404 (316L) -
Measured variables
Volume flow, Flow velocity, Sound velocity
-
Max. meetfout
Volume flow: ±2% o.r. above DN200
-
Measuring range
0 to 15 m/s (0 to 50 ft/s)
-
Max. process pressure
N/A
-
Medium temperature range
–40 to +80 °C (–40 to +176 °F)
-
Ambient temperature range
-20 to 60°C (-4 to 140°F)
-
Sensor housing material
N/A
-
Transmitter housing material
Wall-mounted housing:
Polycarbonat; AlSi10Mg, coated -
Degree of protection
Transmitter: IP66/67, Type 4X enclosure
Sensor: IP66/67, Type 4X enclosure, IP68, Type 6P enclosure (optional) -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display, web browser and operating tools possible -
Outputs
3 ouputs:
4‐20 mA/4‐20 mA HART (active)
Pulse/frequency/switch output (passive)
Pulse/frequency/switch output (passive) -
Inputs
Status input
-
Digital communication
HART
-
Power supply
AC 100 to 240 V / AC/DC 24 V
-
Approvals
cCSAus, EAC
-
Other approvals and certificates
Other approvals and certificates
-
Product safety
Product safety
-
Marine approvals and certificates
Marine approvals and certificates
Configureer om de CAD-tekeningen van dit product te downloaden
Kies uit één van de voorgestelde opties
-
-- selected coding-- selected label99.999,00<%label%>
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prijzen per stuk
-
<%range%><%price%>
-
- Optionele extra's
Individuele configuratie
Vaak samen aangeschaft
Accessoires