Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of flowmeter Proline Prosonic Flow E 100 to measure of demineralized water in utilities

Proline Prosonic Flow E 100 ultrasonic flowmeter

Economical Ultrasonic flowmeter with integrated temperature measurement

9E1B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-

Overzicht specificaties

  • Max. meetfout

    Volume flow:
    - ± 0.5 % o.r. ± 0.02% o.f.s. for 0.5 to 10 m/s (1.6 to 33 ft/s)
    - ± 0.07 % o.f.s. for flow velocities < 0.5 m/s (1.64 ft/s)

  • Measuring range

    0.025 to 5 m/s (0.02 to 16.4 ft/s)
    0 to 6360 dm3/min (0 to 1680 gal/min)

  • Medium temperature range

    0 to 150° (17.8 to 302 °F)

  • Max. process pressure

    PN 25 / ASME Cl. 150

  • Wetted materials

    Measuring tube: 1.4301 (F304)
    Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105

Toepassingsgebied

Measuring of demineralized water in utilities, for example in boiler condensate return lines, requires reliable devices. Prosonic Flow E 100 provides economical and accurate bidirectional flow measurement across all industries. With its integrated temperature measurement, Prosonic Flow E 100 proves to be a multivariable flowmeter for considerable additional value in your plant. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Bidirectional measuring of demineralized water applications for utilities, e.g. boiler condensate return lines

Device properties:

  • Accuracy up to ±0.5 % (flow) or acc. to EN 1434 Cl. 2, ±2.0 °C (± 3.6 °F) (temp.)

  • Process temperatures up to 150 °C (302 °F)

  • Entire meter housing made of stainless steel

  • 4-20 mA HART, pulse/frequency output

  • Local display for reading and monitoring available

  • Robust transmitter housing

Voordelen

  • Long-term stability – reliable, robust sensor

  • Reducing further measuring point – multivariable device

  • Dependable flow measurement – high turndown (200:1)

  • Time-saving local operation without additional software and hardware – integrated web server

  • Extended calibration intervals – integrated device verification due to Heartbeat Technology

  • Easy commissioning – brief parameter explanations

Video's

  • Heartbeat Technology
    Smart instrumentatie door Heartbeat Technology

    U wilt de prestaties van uw installatie verhogen en de kosten verlagen? Ons smart instrumentatie portfolio met Heartbeat Technology biedt een grondig inzicht in de apparatuur voor meer kostenefficiëntie en operationele veiligheid.

Extended selectie

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products