Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of flowmeter Proline Prosonic Flow E 100 to measure of demineralized water in utilities

Proline Prosonic Flow E 100 ultrasonic flowmeter

Economical Ultrasonic flowmeter with integrated temperature measurement

9E1B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-

Overzicht specificaties

  • Max. meetfout

    Volume flow:
    - ± 0.5 % o.r. ± 0.02% o.f.s. for 0.5 to 10 m/s (1.6 to 33 ft/s)
    - ± 0.07 % o.f.s. for flow velocities < 0.5 m/s (1.64 ft/s)

  • Measuring range

    0.025 to 5 m/s (0.02 to 16.4 ft/s)
    0 to 6360 dm3/min (0 to 1680 gal/min)

  • Medium temperature range

    0 to 150° (17.8 to 302 °F)

  • Max. process pressure

    PN 25 / ASME Cl. 150

  • Wetted materials

    Measuring tube: 1.4301 (F304)
    Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105

Toepassingsgebied

Measuring of demineralized water in utilities, for example in boiler condensate return lines, requires reliable devices. Prosonic Flow E 100 provides economical and accurate bidirectional flow measurement across all industries. With its integrated temperature measurement, Prosonic Flow E 100 proves to be a multivariable flowmeter for considerable additional value in your plant. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Bidirectional measuring of demineralized water applications for utilities, e.g. boiler condensate return lines

Device properties:

  • Accuracy up to ±0.5 % (flow) or acc. to EN 1434 Cl. 2, ±2.0 °C (± 3.6 °F) (temp.)

  • Process temperatures up to 150 °C (302 °F)

  • Entire meter housing made of stainless steel

  • 4-20 mA HART, pulse/frequency output

  • Local display for reading and monitoring available

  • Robust transmitter housing

Voordelen

  • Long-term stability – reliable, robust sensor

  • Reducing further measuring point – multivariable device

  • Dependable flow measurement – high turndown (200:1)

  • Time-saving local operation without additional software and hardware – integrated web server

  • Extended calibration intervals – integrated device verification due to Heartbeat Technology

  • Easy commissioning – brief parameter explanations

Video's

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selectie

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products