Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Vortex flowmeter - Proline Prowirl C 200

Proline Prowirl C 200 Only available for North Ame 7C2B

7C2B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Vortex

  • Product headline

    The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.

  • Sensor features

    Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 50 to 150 (2 to 6")

  • Wetted materials

    Measuring tube: SA‐106 grade B/SA‐333 grade 6
    Bluff body, inspection ports: SA‐105/SA‐350 LF2
    DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
    Connection: SA‐105/SA‐350 LF2

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. meetfout

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    Class 900

  • Medium temperature range

    –40 to +400 °C (–40 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    cCSAus

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material
    NACE MR0175, welding test acc. to ASME IX (on request)

  • Meetprincipe

    Vortex

  • Product headline

    The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.

  • Sensor features

    Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 50 to 150 (2 to 6")

  • Wetted materials

    Measuring tube: SA‐106 grade B/SA‐333 grade 6
    Bluff body, inspection ports: SA‐105/SA‐350 LF2
    DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
    Connection: SA‐105/SA‐350 LF2

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. meetfout

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    Class 900

  • Medium temperature range

    –40 to +400 °C (–40 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    cCSAus

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material
    NACE MR0175, welding test acc. to ASME IX (on request)

  • Meetprincipe

    Vortex

  • Product headline

    The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.

  • Sensor features

    Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.

  • Transmitter features

    Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.

  • Nominal diameter range

    DN 50 to 150 (2 to 6")

  • Wetted materials

    Measuring tube: SA‐106 grade B/SA‐333 grade 6
    Bluff body, inspection ports: SA‐105/SA‐350 LF2
    DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
    Connection: SA‐105/SA‐350 LF2

  • Measured variables

    Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature

  • Max. meetfout

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Max. process pressure

    Class 900

  • Medium temperature range

    –40 to +400 °C (–40 to +752 °F)

  • Ambient temperature range

    Compact version (standard): –40 to +80 °C (–40 to +176 °F)
    Compact version (option): –50 to +80 °C (–58 to +176 °F)
    Remote version (standard): –40 to +85 °C (–40 to +185 °F)
    Remote version (option): –50 to +85 °C (–58 to +185 °F)

  • Sensor housing material

    Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4404 (316L)

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4‐20 mA HART (passive)
    4‐20 mA (passive)
    Pulse/frequency/switch output (passive)

  • Inputs

    4‐20 mA (passive)

  • Digital communication

    HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Power supply

    DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
    DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
    DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
    DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)

  • Hazardous area approvals

    cCSAus

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    NACE MR0175, welding test acc. to ASME IX (on request)