Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Vortex flowmeter - Proline Prowirl C 200

Proline Prowirl C 200
vortex flowmeter

Sensor enabling primary element corrosion inspection. Only available for North America

7C2B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-

Dit product is niet verkrijgbaar in deze markt.

Overzicht specificaties

  • Max. meetfout

    Volume flow (liquid): ±0.75 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (liquid): ±0.85%
    Mass flow (steam, gas): ±1.7 %

  • Measuring range

    Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
    with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Medium temperature range

    –40 to +400 °C (–40 to +752 °F)

  • Max. process pressure

    Class 900

  • Wetted materials

    Measuring tube: SA‐106 grade B/SA‐333 grade 6
    Bluff body, inspection ports: SA‐105/SA‐350 LF2
    DSC sensor: UNS N07718 similar to Alloy 718, 2.4668
    Connection: SA‐105/SA‐350 LF2

Toepassingsgebied

Prowirl C 200 is a product line of carbon steel vortex meters dedicated to the Canadian and American market. The carbon steel sensor offers higher resistance to inter-granular stress corrosion cracking, especially in steam systems for SAGD applications. Prowirl C 200 is only available with cCSAus hazardous area approvals. It is NOT available with CE mark, AD2000 or PED. It is available as compact or remote device version.

  • For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.

Device properties

  • Sensor made of carbon steel

  • Material for low medium temperatures

  • Display module with data transfer function

  • Robust two-chamber housing

  • Plant safety: CSA C/US and SIL approvals

Voordelen

  • Compliance to AER – enables customer to fulfill inspection requirements

  • Higher process control – unique inspection concept allows visual assessment of primary element

  • High process safety - resistant to intergranular stress corrosion cracking

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology™

Video's

  • Heartbeat Technology
    Smart instrumentatie door Heartbeat Technology

    U wilt de prestaties van uw installatie verhogen en de kosten verlagen? Ons smart instrumentatie portfolio met Heartbeat Technology biedt een grondig inzicht in de apparatuur voor meer kostenefficiëntie en operationele veiligheid.