Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Levelflex FMP56 - Guided radar

Guided radar measurement
Time-of-Flight
Levelflex FMP56

Economically efficient basis model for all level applications in bulk solids

FMP56
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-

Overzicht specificaties

  • Accuracy

    Rope probe: +/- 2 mm (0.08 in)

  • Process temperature

    –40...+120 °C
    (–40...+248 °F)

  • Process pressure / max. overpressure limit

    Vacuum...16 bar
    (Vacuum...232 psi)

  • Max. meetafstand

    Rope: 12 m (40 ft)
    Min DK >1.4

  • Main wetted parts

    Rope probe:
    304, 316, 316Ti, 316L, PEEK, PPS, PA

Toepassingsgebied

Levelflex FMP56 is particularly designed for light-duty process conditions as they occur in silos and storage tanks for solids. FMP56 guided radar offers maximum reliability even in case of dusty atmosphere in narrow silos or in vessels with obstacles. Levelflex FMP56 is used for continuous level measurement in powdery to granular bulk solids. Dust, filling noises, temperature layers and gas layers do not affect the measurement. Remote access with SmartBlue app via Bluetooth module is available.

Version with rope probe.

  • Process connections: Thread or adapter flange

  • Temperature: -40 to +120°C (-40 to +248°F)

  • Pressure: -1 to +16bar (-14.5 to +232psi)

  • Maximum measuring range: 12m (39ft)

  • Accuracy: ± 2mm (0.08")

  • International explosion protection certificates, SIL, 5-point linearity protocol

Voordelen

  • Reliable measurement even for changing product and process conditions

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Highest reliability due to new Multi-Echo Tracking evaluation

  • Hardware and software developed according to IEC 61508 up to SIL3

  • Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle

  • Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)

  • World's easiest proof test for SIL and WHG saves time and costs

Video's

Lean selectie

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Voorganger