Overzicht specificaties
-
Accuracy
+/- 2 mm (0,08")
-
Process temperature
-40…+80°C (-40…+176°F)
-
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
-
Max. meetafstand
DN40: 15 m (49.2 ft),
DN80: 20 m (65.6 ft) -
Main wetted parts
PVDF, PBT
Toepassingsgebied
Micropilot FMR20 offers continuous non-contact level and flow (via linearization table) measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. Commissioning is possible via HART or wireless via app using Bluetooth® or with remote display.
Signal curves can be shown via app on every Bluetooth®-enabled smartphone/tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement and flow measurement (with open channels or weirs, via linearization table).
Process connections: Threads, flange versions
Process temperature: -40 to +80°C (-40 to +176°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Max. measuring range: Liquids 20m (66ft), Solids 10m (33ft)
Accuracy: Liquids ±2mm (0.08"), Solids ±5mm (0.2")
Measuring frequency: 26GHz
International explosion protection certificates
Voordelen
Non-contact radar with commissioning via HART or wireless via Bluetooth® app or with remote display
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater, mining, minerals & metals as well as utilities in all industries (IP66, 68 / NEMA4x, 6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth® – even in hazardous areas or places difficult to reach
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
Micropilot FMR20 HART
Engelse versie - 08/2020
Free space radar
EN NL 17/08/202031/03/202001/07/201908/03/201714/11/2016Taal:
Engels
Versie:
17/08/2020
Bestandsgrootte:
2 MB
Bestandsnaam:
TI01267FEN_0820.pdf
-
-
-
Competentiebrochure (CP)
Gestion globale de vos eaux usées
Franse versie - 10/2022
Gestion globale de vos eaux usées Quels sont vos défis ?
Taal:
French
Versie:
17/10/2022
Bestandsgrootte:
5.2 MB
Bestandsnaam:
Endress_Hauser_gestion_globale_de_vos_eaux_us�es.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR20 Modbus RS485
Free space radar
EN NL 17/08/202031/03/202001/07/201931/01/2019Taal:
Engels
Versie:
17/08/2020
Bestandsgrootte:
1.3 MB
Bestandsnaam:
TI01437FEN_0520.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR20 Modbus RS485
Free space radar For bulk solids
EN NL 30/08/2021Taal:
Engels
Versie:
30/08/2021
Bestandsgrootte:
2.3 MB
Bestandsnaam:
TI01597FEN_0221.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR20 HART
Free space radar
EN NL 17/08/202031/03/202001/07/201908/03/201714/11/2016Taal:
Engels
Versie:
17/08/2020
Bestandsgrootte:
2 MB
Bestandsnaam:
TI01267FEN_0820.pdf
-
-
-
Technische informatie (TI)
Khafagi-Venturi QV302...QV316
Flow measurement
EN NL 18/05/2022Taal:
Engels
Versie:
18/05/2022
Bestandsgrootte:
496.3 KB
Bestandsnaam:
TI01681FEN_0122-00.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR20 HART
Free space radar For bulk solids
EN NL 30/08/2021Taal:
Engels
Versie:
30/08/2021
Bestandsgrootte:
3 MB
Bestandsnaam:
TI01591FEN_0221.pdf
-
-
-
Bedieningshandleiding (BA)
Micropilot FMR20 MODBUS RS485
Free space radar For bulk solids
EN NL 30/08/2021Taal:
Engels
Versie:
30/08/2021
Bestandsgrootte:
2.9 MB
Bestandsnaam:
BA02115FEN_0221.pdf
-
-
-
Bedieningshandleiding (BA)
Micropilot FMR20 HART
Free space radar For bulk solids
EN NL 02/08/2021Taal:
Engels
Versie:
02/08/2021
Bestandsgrootte:
3.5 MB
Bestandsnaam:
BA02096FEN_0221.pdf
-
-
-
Bedieningshandleiding (BA)
Micropilot FMR20 MODBUS RS485
Free space radar
EN NL 30/03/202031/01/2019Taal:
Engels
Versie:
30/03/2020
Bestandsgrootte:
1.6 MB
Bestandsnaam:
BA01931FEN_0320.pdf
-
-
-
Bedieningshandleiding (BA)
Micropilot FMR20 HART
Free space radar
EN NL 30/03/202008/04/201927/06/2016Taal:
Engels
Versie:
30/03/2020
Bestandsgrootte:
2.2 MB
Bestandsnaam:
BA01578FEN_0320.pdf
-
-
-
Beknopte instructie (KA)
Micropilot FMR20 Modbus RS485
Radarniveaumeting Voor stortgoederen
EN NL 30/08/2021Taal:
Nederlands
Versie:
30/08/2021
Bestandsgrootte:
2.1 MB
Bestandsnaam:
KA01525FNL_0221.pdf
-