Overzicht specificaties
-
Accuracy
+/-1 mm (0.04 in)
-
Process temperature
-40 … +200 °C (-40 … +392 °F)
-
Process pressure / max. overpressure limit
Vacuum...20 bar (290 psi)
-
Max. meetafstand
50 m (164 ft)
-
Main wetted parts
PVDF, PTFE or PEEK
Toepassingsgebied
Micropilot FMR60B is part of the new generation of 80 GHz radar sensors. It is used for continuous non-contact level measurement in simple liquid applications with small process connections. Wizards guide users through commissioning, proof tests and verification of the devices and thus guarantee a simple operation. Heartbeat Technology offers verification and monitoring functions to identify anomalies for more safety and increased productivity.
Micropilot FMR60B is suitable for free-space applications up to 50m and offers high beam focusing for vessels with many internal fittings.
Process connections: Threads and flanges
Temperature: –40 to +200 °C (-40 to 392° F)
Pressure: –1 bis +20 bar (-14.5 to +290 psi)
Maximum measuring range: 50 m (164 ft)
Accuracy: ±1 mm (0.04 in)
W-band: 80 GHz
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5- or 10-point factory calibration certificate
Voordelen
Easy handling through intuitive operation and wizards, for commissioning and verification
Easier troubleshooting through recommended actions shown on the display
Reduction of systematic errors through guided SIL-locking, verification and proof testing
Safety by design: Device development according to IEC 61508
Increased productivity thanks to process monitoring, verification and diagnostics in the running process with Heartbeat Technology
Video's
Extended selectie
-
High-end producten
- Functioneel en uiterst doelmatig
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
Micropilot FMR60B HART
Franse versie - 06/2022
Radar à émission libre
EN NL 20/02/202301/06/2022Taal:
French
Versie:
01/06/2022
Bestandsgrootte:
2 MB
Bestandsnaam:
TI01683FFR_0122-00.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR60B HART
Engelse versie - 02/2023
Free space radar
EN NL 20/02/202301/06/2022Taal:
Engels
Versie:
20/02/2023
Bestandsgrootte:
2.3 MB
Bestandsnaam:
TI01683FEN_0223-00.pdf
-
-
-
Technische informatie (TI)
Micropilot FMR60B HART
Free space radar
EN NL 20/02/202301/06/2022Taal:
Engels
Versie:
20/02/2023
Bestandsgrootte:
2.3 MB
Bestandsnaam:
TI01683FEN_0223-00.pdf
-
-
-
Technische informatie (TI)
TI Micropilot FMR60B PROFINET with Ethernet-APL
Free space radar
EN NL 22/04/2023Taal:
Engels
Versie:
22/04/2023
Bestandsgrootte:
2.6 MB
Bestandsnaam:
TI01698FEN_0123-00.pdf
-
-
-
Bedieningshandleiding (BA)
BA Micropilot FMR60B PROFINET with Ethernet-APL
Free space radar
EN NL 22/04/2023Taal:
Engels
Versie:
22/04/2023
Bestandsgrootte:
3.3 MB
Bestandsnaam:
BA02266FEN_0123-00.pdf
-
-
-
Bedieningshandleiding (BA)
Micropilot FMR60B
Free space radar HART
EN NL 20/02/202301/08/2022Taal:
Engels
Versie:
20/02/2023
Bestandsgrootte:
2.3 MB
Bestandsnaam:
BA02247FEN_0323-00.pdf
-
-
-
Instrumentparameters (GP)
Micropilot FMRxxB; Operating tool HART
Free space radar
EN NL 12/01/2023Taal:
Engels
Versie:
12/01/2023
Bestandsgrootte:
1.1 MB
Bestandsnaam:
GP01202FEN_0123-00.pdf
-
-
-
Beknopte instructie (KA)
Micropilot FMR60B
Radarniveaumeting HART
EN NL 20/02/202301/08/2022Taal:
Nederlands
Versie:
01/08/2022
Bestandsgrootte:
1.1 MB
Bestandsnaam:
KA01587FNL_0122-00.pdf
-
-
-
Beknopte instructie (KA)
KA Micropilot FMR60B PROFINET with Ethernet-APL
Free space radar
EN NL 22/04/2023Taal:
Engels
Versie:
22/04/2023
Bestandsgrootte:
1.3 MB
Bestandsnaam:
KA01611FEN_0123-00.pdf
-
-
-
Montage-instructies (EA)
Replacement of the sensor electronics
Micropilot
EN NL 27/10/2022Taal:
Engels
Versie:
27/10/2022
Bestandsgrootte:
1.6 MB
Bestandsnaam:
EA01451FEN_0122-00.pdf
-
-
-
Montage-instructies (EA)
EA HistoROM
Gammapilot, Liquiphant, Micropilot, Prothermo Cerabar, Deltabar
EN NL 15/05/202313/01/202227/02/202131/07/2020Taal:
Engels
Versie:
15/05/2023
Bestandsgrootte:
1.1 MB
Bestandsnaam:
EA01314FEN_0423-00.pdf
-
-
-
Montage-instructies (EA)
Sensor
Micropilot
EN NL 10/03/2023Taal:
Engels
Versie:
10/03/2023
Bestandsgrootte:
1.7 MB
Bestandsnaam:
EA01458FEN_0223-00.pdf
-