Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Levelflex FMP52 - geleide radar

Geleide-radarmeting
Time-of-Flight
Levelflex FMP52

Gecoate sonde voor gebruik in agressieve vloeistoffen

FMP52
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Guided radar

  • Characteristic / Application

    Premium device coated for corrosive media
    Rod probe, Rope probe
    Wetted parts FDA listed materials, Integrated data memory, Factory precalibrated, Reliable measuring: in case of moved surface + foam, for changing medias.

  • Interface measurement

    Clean interfaces liquid/ liquid;
    Simultaneous measurement of interface and overall level

  • Specialities

    Heartbeat Technology,
    Bluetooth® commissioning,
    Operation and maintenance SmartBlue App,
    HistoROM,
    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
    4-wire (HART)
    Bluetooth® wireless technology and App (optional)

  • Accuracy

    Rod probe :+/- 2 mm (0.08 in)
    Rope probe <= 15 m (49 ft):
    +/- 2 mm (0.08 in)
    Rope probe > 15 m (49 ft):
    +/- 10 mm (0.39 in)

  • Ambient temperature

    -40...+80 °C
    (-40...+176 °F)

  • Process temperature

    -50...+200 °C
    (-58...+392 °F)

  • Process pressure / max. overpressure limit

    Vacuum...40 bar
    (Vacuum...580 psi)

  • Main wetted parts

    Rod probe:
    304, 304L, 316L, PTFE, PFA
    Rope probe:
    304, 304L, 316, 316L, PTFE, PFA

  • Process connection

    Flange:
    ASME 1 1/2"...6",
    DN50...DN100,
    JIS 10K

  • Process connection hygienic

    Tri-Clamp
    DIN11851

  • Sensor length

    Rod probe: 4 m (13 ft)
    Rope probe: 45 m (148 ft)

  • Max. meetafstand

    Rod:
    4 m (13 ft) Min DK>1.6
    Rope:
    25 m...30 m (82 ft...98 ft) Min DK>1.6;
    30 m...45 m (98 ft...148 ft) Min DK>1,9

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, INMETRO, NEPSI, KC, EAC, JPN Ex, UK Ex

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN 10204-3.1
    ASME B31.1, B31.3
    AD2000

  • Hygienic approvals

    3A, EHEDG

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV

  • Options

    Sensor remote with 3 m/ 9 ft cable,
    Gas-tight feed through,
    Remote operation via SmartBlue App using Bluetooth®

  • Application limits

    Application limits