Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Micropilot FMR10

Radarmeting
Time of Flight
Micropilot FMR10

Niveaumeting in vloeistoffen voor de water- en afvalwaterindustrie en voor utiliteiten in alle industrieën

FMR10
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Level radar

  • Characteristic / Application

    Simple applications in Water & Wastewater
    Utility applications in all industries
    Easy storage tanks

  • Specialities

    Bluetooth® commissioning,
    Operation and maintenance via SmartBlue App

  • Supply / Communication

    2-wire (4…20 mA)
    Bluetooth® wireless technology and App

  • Frequency

    K-band (~26 GHz)

  • Accuracy

    +/- 5 mm (0,2")

  • Process temperature

    -40…+60°C
    (-40…+140°F)

  • Process pressure / max. overpressure limit

    -1…3 bar (-14,50…43 psi)

  • Main wetted parts

    PVDF, PBT

  • Process connection

    Thread:
    G1", NPT1"; G1 1/2", NPT1 1/2"

  • Max. meetafstand

    Standard: 8 m (26.2 ft)
    With flooding protection tube: 12 m (39.4 ft)

  • Communication

    Bluetooth® wireless technology

  • Certificates / Approvals

    CSA C/US

  • Options

    Flooding protection tube
    Different mounting possibilities

  • Application limits

    DK < 4:
    FMR5x;
    Turbulent surfaces:
    FMR5x;
    Ammoniacal gas phase:
    FMR54 in stilling well;
    Strong build-up formation:
    FMR54 with air purge;
    Only PTFE resistant:
    FMR52;
    Custody transfer measurement:
    FMR5xx or NMR8x