Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Prosonic FDU95 - ultrasone meting

Ultrasone meting
Time-of-Flight
Prosonic FDU95

Ultrasone sensor voor niveaumetingen voor aansluiting op de FMU9x (meetbereik tot 45 m)

FDU95
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
  • Meetprincipe

    Ultrasonic

  • Characteristic / Application

    Separated version with field housing or top hat rail housing for control cabinet instrumentation, 300m in-between sensor and transmitter

  • Supply / Communication

    4-wire (HART , Profibus DP)

  • Accuracy

    +/- 2mm + 0.17% of measured distance

  • Ambient temperature

    -40 °C ... 80 °C
    or 150 °C
    (-40 °F ... 176 °F
    or 302 °F)

  • Process temperature

    -40 °C ... 80 °C
    or 150 °C
    (-40 °F ... 176 °F
    or 302 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar...1.5 bar abs
    (10 psi...22 psi)

  • Main wetted parts

    UP (unsaturated polyester)
    Silicon / PE foam (80°C / 176°F)
    Silicon / stainless steal (150°C / 302°F))

  • Process connection

    G / NPT 1"

  • Blocking distance

    0.7 m / 80 °C
    (2.3 ft / 176 °F)
    0.9 m / 150 °C
    (2.9 ft / 302 °F)

  • Max. meetafstand

    45 m (148 ft)

  • Communication

    Transmitter:
    4 ... 20 mA HART
    Profibus DP

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, INMETRO, NEPSI, EAC Ex

  • Options

    Second 4...20mA output

  • Components

    Transmitter:
    FMU90

  • Meetprincipe

    Ultrasonic

  • Characteristic / Application

    Separated version with field housing or top hat rail housing for control cabinet instrumentation, 300 m in-between sensor and transmitter

  • Supply / Communication

    4-wire (HART, Profibus DP)

  • Accuracy

    +/- 2 mm + 0.17% of measured distance

  • Ambient temperature

    -40 °C...80 °C
    or 150 °C,
    (-40 °F...176 °F
    or 302 °F)

  • Process temperature

    -40 °C...80 °C
    or 150 °C,
    (-40 °F...176 °F
    or 302 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar...1.5 bar abs
    (10 psi...22 psi)

  • Main wetted parts

    UP (unsaturated polyester)
    Silicon / Al PTFE coated

  • Process connection

    G / NPT 1"

  • Blocking distance

    0.7 m / 80 °C,
    (2.3 ft / 176 °F),
    0.9 m / 150 °C,
    (2.9 ft / 302 °F)

  • Max. meetafstand

    45 m (148 ft)

  • Communication

    Transmitter:
    4...20 mA HART
    Profibus DP

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, INMETRO, NEPSI, EAC Ex

  • Options

    Second 4...20 mA output

  • Components

    Transmitter:
    FMU90, FMU95

Configureer om de CAD-tekeningen van dit product te downloaden