Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Liquiline System CA80COD - CZV-analyzer voor milieubewaking

CZV-analyzer
Liquiline System CA80COD

Analyzer voor chemisch zuurstofverbruik in milieubewaking, industrieel en gemeentelijk afvalwater

CA80COD
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Colorimetric

  • Characteristic

    Analyzer for chemical oxygen demand (COD)

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design, cabinet and stand housing
    High-Performance plastic ASA-PC, additional stand coated steel

  • Process temperature

    4 to 40 °C (39 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)
    Outdoor version: - 20 to 40 °C (-4 to 104 °F)

  • Process pressure

    Atmospheric

  • Sample flow rate

    min. 30 ml/min

  • Consistency of the sample

    Aqueous homogeneous sample

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    Self-priming analyzer with optical dosing unit l
    Dilution module (optional)
    Digital communication for remote access

  • Application

    Environmental monitoring, limit value monitoring of industrial and municipal waste water

  • Power supply

    100 to 120 VAC / 200 to 240 VAC ± 10%
    50 ± 1 oder 60 ± 1,2 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Modbus RS485/TCP (optional)
    Webserver (optional)
    EtherNet/IP
    PROFIBUS DP
    Alarmrelay

  • Input

    1 measuring channel
    1 to 4 digital sensor inputs for sensors with Memosens protocol (optional)

  • Measurement range

    0 to 500 mg/l O2 COD chromate method
    0 to 5000 mg/l O2 COD chromate method
    0 to 5000 mg/l O2 COD chromate method + dilution module (1:4)

  • Consumables

    Reagents and standard solutions CY80COD are necessary for the operation