Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
CCS50: analoge chloordioxidesensor

Analoge chloordioxidesensor CCS50

Sensor voor water, proceswater en utiliteiten in alle industrieën

CCS50
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Chlorine dioxide

  • Application

    Guarantees reliable disinfection in drinking water
    Prevents the growth of biofilms and pathogens in cooling water
    Ensures food quality
    Ensures the absence or presence of chlorine dioxide in Utilities

  • Characteristic

    Amperometric measurement of dissolved chlorine dioxide

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2

  • Measuring method

    Closed, membrane covered measuring cell
    Reduction of chlordioxide at the cathode

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF
    Sealing ring: FKM

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 126 mm (4.96 inch)

  • Process temperature

    0 to 55 °C (32 to 130°F), non-freezing

  • Process pressure

    Max.1 bar (max. 14.5 psi)

  • Temperature sensor

    10k NTC

  • Connection

    Analog with fixed cable