Overzicht specificaties
-
Measurement range
ORP: –1 500 to 1 500 mV
pH: 0 to 14 -
Process temperature
0 to 110 °C (32 to 230 °F)
-
Process pressure
0.8 to 14 bar (11.6 to 203 psi) absolute
Toepassingsgebied
Memosens CPS96E is the specialist for media with a high content of suspended solids such as dispersions, precipitations or emulsions. The open aperture prevents fouling and ensures reliable simultaneous pH and ORP measurement. Thanks to Memosens 2.0 digital technology, CPS96E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Chemical processes
Pulp and paper industry
Contaminated media and suspended solids
- Dispersions
- Precipitations
- Emulsions
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Voordelen
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and offering a future-proof basis for predictive maintenance and enhanced IIoT services.
Simultaneous measurement of pH, ORP and rH values (in rH mode) provides a better process overview for tighter process control.
Additional platinum electrode enables constant monitoring of reference impedance and thus sensor quality.
Robust and resistant to poisoning thanks to stabilized gel and reference with ion trap.
Not affected by fluctuations in pressure and temperature: Open aperture prevents build-up of diffusion potential at the junction.
Maximum process safety through non-contact inductive signal transmission.
Minimized process downtime and extended sensor lifetime reduce operating costs.