Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Indumax CLS52 geleidbaarheidssensor: snelle temperatuurrespons

Analoge geleidbaarheidssensor
Indumax CLS52

Inductieve geleidbaarheidssensor voor toepassingen met snelle temperatuurwisselingen

CLS52
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Inductive

  • Application

    Food, pharmaceuticals

  • Characteristic

    Hygienic inductive measuring cell for conductivity measurements, concentration control, CIP-control, cleaning and phase separation.

  • Measurement range

    0.1 to 2000 mS/cm

  • Measuring principle

    Inductive conductivity measurement.

  • Design

    Hygienic inductive conductivity cell with an outside temperature sensor for a faster temperature reading.

  • Material

    Sensor: PEEK
    Heat contact nut: stainless steel 1.4435
    Sealing: Chemraz

  • Dimension

    Coil: outside diameter: appr. 47 mm inside diameter: appr. 15 mm

  • Process temperature

    Max. 125°C (short time up to 140°C)
    max. 257°F (short time up to 284°F)

  • Process pressure

    Max. 16 bar at 90 °C
    (Max. 232 psi at 194 °F)

  • Temperature sensor

    Integrated Pt100 in a heat contact nut

  • Ex certification

    ATEX

  • Connection

    Process connections: dairy fitting, Clamp, thread 1,5", Varivent, APV, Perlick, SMS cable: fixed cable connection.

  • Ingress protection

    IP67

  • Additional certifications

    Calibration certification.