Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Memosens CPS62E - Digitale Redox-sensor voor de chemische industrie en de life sciences industrie

Digitale Redox/ORP sensor
Memosens CPS62E

Memosens 2.0 ORP-elektrode voor de chemische industrie en de life sciences industrie

CPS62E
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Hygiene and sterile applications (sterilizable, autoclavable):
    • Fermenter
    • Biotechnology
    • Pharma

  • Characteristic

    Digital ORP electrode for hygienic production processes with ion trap
    for long-term stable reference

  • Measurement range

    –1 500 to 1 500 mV

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap
    Measuring element platinum cap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.68, 8.77 and 14.04 inch)

  • Process temperature

    0 to 100 °C (32 to 212 °F)
    0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only)

  • Process pressure

    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

  • Additional certifications

    Additional certifications

Configureer om de CAD-tekeningen van dit product te downloaden