Dit product is niet verkrijgbaar in deze markt.
Overzicht specificaties
-
Max. meetfout
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
Toepassingsgebied
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Voordelen
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Customized usage – innovative application concept, expendable for changing measuring tasks
Fast, straightforward operation without metrology knowledge – pre-configured measuring points
Efficient plant monitoring – up to 8 hours of mobile operation without external power supply
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
Teqwave T Technical Information
Measuring device with surface acoustic wave Technology Smart, highly flexible solution for mobile concentration measurement – individually for your process
EN NL 29/05/201906/11/2017Taal:
Engels
Versie:
29/05/2019
Bestandsgrootte:
223 KB
Bestandsnaam:
TI01382DEN_0219.pdf
-
-
-
Bedieningshandleiding (BA)
Teqwave T Operating Instructions
Measuring device with acoustic surface wave technology
EN NL 03/06/201906/11/2017Taal:
Engels
Versie:
03/06/2019
Bestandsgrootte:
1.3 MB
Bestandsnaam:
BA01824DEN_0219.pdf
-
-
-
Montage-instructies (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN NL 26/03/202101/12/2017Taal:
Engels
Versie:
26/03/2021
Bestandsgrootte:
526.9 KB
Bestandsnaam:
EA01229DA2_0221.pdf
-
-
-
Speciale documentatie (SD)
Teqwave T Quick Guide
Teqwave T Quick Guide
EN NL 06/11/2017Taal:
Engels
Versie:
06/11/2017
Bestandsgrootte:
268.9 KB
Bestandsnaam:
SD02145DEN_0117.pdf
-
-
-
Speciale documentatie (SD)
UKCA marking
Flow, density, concentration, viscosity
EN NL 04/11/202201/10/2021Taal:
Engels
Versie:
04/11/2022
Bestandsgrootte:
357.4 KB
Bestandsnaam:
SD02752DEN_0222-00.pdf
-
-
-
Case Study (CS)
Flüssigkeitsanalyse bei der Oberflächenbehandlung
Hug Oberflächentechnik AG vertraut Teqwave T
Taal:
Duits
Versie:
13/02/2019
Bestandsgrootte:
701.8 KB
Bestandsnaam:
CS01586DDE_0119_Hug.pdf
-
-
-
Case Study (CS)
L'analyse de liquides dans le cadre du traitement de surface
Hug Oberflächentechnik AG fait confiance au Teqwave T
Taal:
French
Versie:
13/02/2019
Bestandsgrootte:
526.3 KB
Bestandsnaam:
CS01586DFR-0119-Hug AG-BD.pdf
-
-
-
Case Study (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für effiziente Bauteilreinigung
Taal:
Duits
Versie:
13/01/2023
Bestandsgrootte:
1.5 MB
Bestandsnaam:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Case Study (CS)
Measurable and testable: Monitoring with Teqwave
Borer Chemie AG relies on Endress+Hauser for efficient component cleaning
Taal:
Engels
Versie:
13/01/2023
Bestandsgrootte:
1.5 MB
Bestandsnaam:
CS01770D06EN0122_Borer_Chemie_221129.pdf
-
-
-
Case Study (CS)
Liquid analysis as part of surface treatment
Hug Oberflächentechnik AG relies on the Teqwave T
Taal:
Engels
Versie:
13/02/2019
Bestandsgrootte:
695.5 KB
Bestandsnaam:
CS01586DEN_0119_Hug.pdf
-