Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Cerabar PMP23

Absolute en relatieve druk Cerabar PMP23

Kostenefficiënte, volledig gelaste druktransmitter voor de voedingsmiddelen- & drankindustrie

PMP23
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
  • Meetprincipe

    Absolute and gauge pressure

  • Characteristic

    Cost-effective pressure transducer, piezoresistive sensor with metallic measuring diaphragm for hygienic applications

  • Supply voltage

    10…30 VDC

  • Reference Accuracy

    0.3 %

  • Long term stability

    0.2 % of URL/year

  • Process temperature

    -10 °C…+100 °C
    (+14 °F…+212 °F)
    +135 °C for 1 h
    (+275 °F for 1 h)

  • Ambient temperature

    -40 °C…+85 °C
    (-40 °F…+185 °F)

  • Measuring cell

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

  • Max. overpressure limit

    160 bar (2400 psi)

  • Process connection

    Threads:
    G1, M24

  • Process connection hygienic

    DIN11851,
    Clamp,
    SMS,
    Varivent,
    Universal adapter

  • Communication

    4...20 mA
    IO- Link

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, NEPSI, EAC

  • Design approvals

    EN 10204-3.1Final inspection report
    Cleaned from oil + grease
    Surface roughness measurement

  • Hygienic approvals

    3A, EHEDG
    EG1935/ 2004

  • Meetprincipe

    Absolute and gauge pressure

  • Characteristic / Application

    Cost-effective pressure transducer, piezoresistive sensor with metallic measuring diaphragm for hygienic applications

  • Supply / Communication

    10…30 VDC

  • Accuracy

    0.3%

  • Long term stability

    0.2% of URL/year

  • Ambient temperature

    -40…+85°C
    (-40…+185°F)

  • Process temperature

    -10…+100°C
    (+14…+212°F)
    135°C for 1h
    (275°F for 1h)

  • Process pressure absolute / max. overpressure limit

    160 bar (2400 psi)

  • Pressure measuring range

    400 mbar…+40 bar
    (6...+600psi)

  • Process connection

    Thread:
    G1, M24

  • Process connection hygienic

    DIN11851,
    Clamp,
    SMS,
    Varivent,
    Universal adapter

  • Communication

    4...20 mA
    IO- Link

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, NEPSI, EAC

  • Design approvals

    EN 10204-3.1
    Final inspection report
    Cleaned from oil + grease
    Surface roughness measurement

  • Hygienic approvals

    3A, EHEDG
    EG1935/ 2004

Configureer om de CAD-tekeningen van dit product te downloaden