Overzicht specificaties
-
Accuracy
Standard 0.2%
Optional 0.1% -
Process temperature
-10°C...85°C
(14°F…212°F) -
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Process pressure absolute / max. overpressure limit
40 bar (600 psi)
-
Main wetted parts
Alloy C
316L
optional coating AuPt -
Max. meetafstand
100m (328ft) H2O
-
Material process membrane
316L, AlloyC
Gold-Rhodium -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi)
Toepassingsgebied
The Deltapilot FMB51 is a rod version with a fixed process connection. This device with the Contite measuring cell and is typically used in the environmental industry. It is made for level measurement in liquid and paste-like media in open or closed containers and is unaffected by possible foam formation. For use in SIL2 safety systems.
For level measurement.
Process connections: Threads and flanges
Temperature: -10 to +85°C (14°F…185° F)
Measuring range: 0.1 to 10bar / 100m H2O (1.5 to 150psi / 300ft H2O)
Accuracy: ±0.2%, ±0.1% (option)
International explosion protection certificates, overfill prevention WHG, SIL, drinking water approval
Voordelen
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Easy and safe menu-guided operation: On-site via display module, via 4 to 20mA with HART, via PROFIBUS PA, via FOUNDATION Fieldbus
International usage thanks to a wide range of approvals
Video's
-
Pressure measuring principle
Lean selectie
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
Meetprincipe
Hydrostatic pressure
-
Characteristic
Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell:
Hermetically sealed, condensate-resistant, climatic-proofed and with lowest temperature influences
Rod version -
Supply voltage
4...20 mA HART
10,5...45 VDC (Non Ex):
Ex ia: 10,5...30 VDC
PROFIBUS PA:
9...32 VDC (Non Ex)
FOUNDATION Fieldbus:
9...32 VDC (Non Ex) -
Reference Accuracy
Standard 0.2 %
Optional 0.1 % -
Long term stability
0.05 % of URL/year
-
Process temperature
-10°C...85°C
(14°F…212°F) -
Ambient temperature
-40°C...85°C
(-40°F...185°F) -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi) -
Smallest calibratable span
10 mbar (1.45 psi)
-
Vacuum resistance
0 mbar abs.
-
Max. Turn down
100:1
-
Max. overpressure limit
40 bar (600 psi)
-
Process connection
Thread:
G1 1/2, MNPT1 1/2
Flange:
DN40...DN100,
ASME 2"...4",
JIS 10K -
Material process membrane
316L, AlloyC
Gold-Rhodium -
Material gasket
Viton, EPDM, Kalrez, none
-
Fill fluid
Inert oil,
Synthetic oil -
Material housing
316L, Die-cast aluminum
-
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
Overfill protection WHG
SIL -
Design approvals
EN10204-3.1
NACE MR0175 -
Drinking water approvals
KTW/ NSF
-
Specialities
Modularity to differential pressure and process pressure devices (replacable display, universal electronics)
Diagnostic functions
-
Meetprincipe
Hydrostatic
-
Characteristic / Application
Pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell:
Hermetically sealed, condensate-resistant and climatic-proofed
Rod version -
Specialities
Modularity to differential pressure and process pressure devices (replacable display, universal electronics)
diagnostic functions
Hermetically sealed Contite measuring cell (condensate-resistant and climatic-proofed) -
Supply / Communication
4...20mA HART:
10,5...45V DC
Ex ia: 10,5...30V DC
PROFIBUS PA /
FOUNDATION Fieldbus:
9...32V DC (Non Ex) -
Accuracy
Standard 0.2%
Optional 0.1% -
Long term stability
0.05 % of URL/ year
-
Ambient temperature
-40°C...85°C
(-40°F...185°F) -
Process temperature
-10°C...85°C
(14°F…212°F) -
Process pressure absolute / max. overpressure limit
40 bar (600 psi)
-
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Main wetted parts
Alloy C
316L
optional coating AuPt -
Process connection
Thread:
G1 1/2, MNPT1 1/2
Flange:
DN40...DN100,
ASME 2"...4",
JIS 10K -
Max. meetafstand
100m (328ft) H2O
-
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
Overfill protection WHG
SIL -
Design approvals
EN 10204-3.1
NACE MR0175 -
Drinking water approvals
KTW/ NSF
-
Options
Separate housing
Initial device settings
Overvoltage protection -
Application limits
If pressurized, usage of two pressure transmitters to measure the differential pressure (electronic dP)
Observe ratio head pressure : hydrostatic pressure
Configureer om de CAD-tekeningen van dit product te downloaden
Kies uit één van de voorgestelde opties
-
-- selected coding-- selected label99.999,00<%label%>
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prijzen per stuk
-
<%range%><%price%>
-
- Optionele extra's
Individuele configuratie
Vaak samen aangeschaft
Accessoires
Gerelateerde producten