Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Cerabar PMC71B - druktransmitter

Cerabar PMC71B - druktransmitter

Slimme druktransmitter die procesonregelmatigheden detecteert, zoals veranderingen van de luskenmerken

PMC71B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Absolute and gauge pressure

  • Characteristic

    Premium accuracy pressure transmitter with dry ceramic cell.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.025 %

  • Long term stability

    0.05 % of URL/ year
    0.08 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Process temperature

    -40°C...+150°C
    (-40°F...+302°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°C...+185°F)

  • Measuring cell

    100 mbar....40 bar
    (1.5 psi...600 psi)

  • Smallest calibratable span

    5 mbar (0.075 psi)

  • Vacuum resistance

    0 mbar abs.

  • Max. Turn down

    100:1

  • Max. overpressure limit

    60 bar (900 psi)

  • Process connection

    Thread:
    G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2
    Flange:
    DN25...DN80,
    NPS 1"...4"

  • Material process membrane

    Ceramic

  • Material gasket

    FKM, EPDM, HNBR, FFKM

  • Fill fluid

    none, dry measuring cell

  • Material housing

    Aluminium, 316L

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Meetprincipe

    Absolute and gauge pressure

  • Characteristic / Application

    Premium accuracy pressure transmitter with dry ceramic cell.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Supply / Communication

    Ex d, Ex e, non-Ex::
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.025 %

  • Long term stability

    0.05 % of URL/ year
    0.08 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Process temperature

    -40°C...+150°C
    (-40°F...+302°F)

  • Process pressure / max. overpressure limit

    60 bar (900 psi)

  • Pressure measuring range

    100 mbar...40 bar
    (1.5 psi...600 psi)

  • Main wetted parts

    Ceraphire ceramic
    FKM, EPDM, HNBR,
    Perlast, Kalrez, Chemraz

  • Process connection

    Thread:
    G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2
    Flange:
    DN25...DN80,
    NPS 1"...4"

  • Max. meetafstand

    400 m (1312 ft) H2O

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, IEC Ex, CSA C/US, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1

  • Drinking water approvals

    NSF, KTW

  • Metrological approvals and certificates

    MID

  • Options

    Touch control display

  • Application limits

    Measuring cell: ceramics
    If pressurized, possibly
    use differential pressure
    measurement with two
    pressure transmitters
    (electronic dp). Observe
    ratio head pressure :
    hydrostatic pressure