Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Innovative temperature sensor - iTHERM QuickSens

For plants with strict instrumentation requirements, such as in the food industry

The iTHERM QuickSens is a Pt100 thinfilm sensor offering shortest response times (t90 = 1.5 s) in the market. Its precise, fast and stable temperature measurement delivers
the highest degree of process quality and reliable product quality. Mounted directly in the tip of the measurement insert, the minimum immersion length is reduced by >70%. Immersion lengths of 20-30 mm suffice to meet even strictest requirements. The sensor measures from -50 °C to +200 °C. It is vibration-resistant up to 60g.

iTHERM QuickSens sensor illustrated in a TM411 thermometer ©Endress+Hauser

The iTHERM QuickSens is directly fixed in the tip of the measuring insert

Cross-section of an iTHERM QuickSens sensor for visualization of the structure and materials ©Endress+Hauser

Offering sensor-on-tip technology for short immersion length and fastest response times

The iTHERM QuickSens can be included in the TM4x thermometers

Voordelen

  • Maintenance times and downtimes reduced

  • Maximum process safety

  • Cost savings through more efficient process control

  • Better process control and product quality, optimized efficiency

As the parameter most frequently measured in process automation, temperature measurement offers considerable potential for process optimization. Thanks to its unique technology, this instrument family gives customers considerable added value in terms of reduced production plant maintenance times and downtimes, high product quality and maximum process safety. The sensor is perfectly suitable for industries with hygienic processes, as it enables a faster reaction to temperature changes.