Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

T53
Explosion proof TC thermometer, US style

T53
Explosion proof TC thermometer, US style ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

Dit product is niet verkrijgbaar in deze markt.

Snelle selectie

Kies uit één van de voorgestelde opties
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

of

Individuele configuratie

Ga verder met uw keuze uit alle mogelijke opties
  • Voordelen

    • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

    • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

    • Remove and install...

  • Toepassingsgebied

    The sensor assembly can be used in process industries such as:

    • Chemicals

    • Petrochemical

    • Refineries

    • Offshore Platforms

Kenmerken en specificaties

Terug

Details

  • Meetprincipe

    Thermocouple

  • Characteristic / Application

    Explosion Proof US style

    modular temperature assembly

    for heavy duty applications

    threaded process connection

    with extension

    incl. thermowell

  • Thermowell / protection tube

    bar stock (drilled)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    0,63'' ...1,31'' (15,88 mm ... 33,40 mm)

  • Max. immersion length on request

    up to 22.5" (571 mm)

    others on request

  • Material protection tube/ thermowell

    316/316L

    A105

    others on request

  • Optional coating

    available on request

  • Process connection

    male thread:

    NPT1/2"

    NPT3/4"

    NPT1"

    weld in version

    socket weld version

  • Tip shape

    stepped

    tapered

  • Surface roughness Ra

    32 μin (0.80 μm)

  • Operating temperature range

    Type T:

    -270 °C ...370 °C

    (-454 °F ...698 °F)

    Type J:

    -210 °C ...720 °C

    (-346 °F ...1.328 °F)

    Type E:

    -270 °C ...820 °C

    (-454 °F ...1.508 °F)

    Type K:

    -270 °C ...1.150 °C

    (-454 °F ...2.102 °F)

    Type N:

    -270 °C ...1.150 °C

    (-454 °F ...2.102 °F)

  • Max. process pressure (static)

    Standard acc. to ASTM E-230

    Special acc. to ASTM E-230

  • Accuracy

    Standard acc. to ASTM E-230

    Special acc. to ASTM E-230

  • Response time

    depending on configuration

    63% rt = 15,0 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    FM XP

    CSA XP

    FM/CSA XP

    CSA GP

  • Certification

    SIL (transmitter only)

Documenten / handleidingen / software

Accessoires / Spare parts

Nr
Order code
Specification
  • F
  • A
    • Nr A Order code TU121-

      TC-Insert TU121, Gen.Purp. U.S.Style

      Spare part. Thermocouple Insert spring loaded. Thermocouple comply with EMF tables of ASTM E-230 and IEC60584. Color codes per ASTM E-230.

    • Nr A Order code TU221-

      TC-Insert TU221, Approved, U.S.Style

      Spare part. Thermocouple Insert spring loaded. Flame path Nipple. Thermocouple comply with EMF tables of ASTM E-230 and IEC60584, color codes per ASTM E-230

  • B
  • D
  • C
    • Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code TID10-

      Display for head transmitter TID10

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.

    • Order code TMT142E-

      Electronic TMT142E

    • Order code TMT162E-

      Electronic TMT162E

    • Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

    • Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration kit TXU10-

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code T55-