Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Productafbeelding iTHERM TMS31 MultiSens-bundel

iTHERM TMS31 MultiSens-bundel

Flexibele metalen kabel-multipoint voor toepassingen in silo's en opslagtanks

TMS31
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    imperial style
    easy-to-use
    suitable for hazardous areas
    process connection: flanged
    Storage applications
    linear sensor distribution
    modular design

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    25 mm
    37 mm

  • Max. immersion length on request

    up to 60.000,00 mm (2.360'')

  • Material protection tube/ thermowell

    1.4401 (316)
    1.4435 (316L)

  • Process connection

    flange:
    1 1/2" ASME/ANSI B16.5 150
    ...300
    2" ASME/ANSI B16.5 150
    ...300
    3" ASME/ANSI B16.5 150
    ..300
    4"ASME/ANSI B16.5 150
    ..300
    DN40 EN/DIN 1092.1 PN16
    ...PN40
    DN50 EN/DIN 1092.1 PN16
    ...PN40
    DN80 EN/DIN 1092.1 PN16
    ...PN40
    DN100 EN/DIN 1092.1 PN16
    ...PN40

  • Tip shape

    straight

  • Operating temperature range

    Type K:
    -270 °C …800 °C
    (-454 °F …1.472 °F)
    Type J:
    -210 °C …520 °C
    (-346 °F …968 °F)
    Pt100 WW; 3mm; 316L; -200...600oC
    Pt100 StrongSens; 6mm; 316L; -50…500oC
    Pt100 TF; 3mm; 316L; -50…400oC

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Accuracy

    class 1 acc. to IEC 60584
    class 2 acc. to IEC 60584
    class Special ASTM E230 and ANSI MC 96.1
    IEC60751 Class A
    IEC60751 Class AA

  • Response time

    TC
    t50 = 1 s
    t90 = 2 s
    RTD
    t50 = 3 s
    t90 = 6 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX
    IECEX
    UL
    FM
    CSA

  • Certification

    SIL (transmitter only)