Overzicht specificaties
-
Response time
t50 = 2.5 s
t90 = 5.4 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
Pt 100:
-40 °C to 160 °C
(-40 °F to 320 °F) -
Max. immersion length on request
up to 900.00 mm (35.4'')
Toepassingsgebied
Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.
Designed for critical hygienic and aseptic applications in life sciences, food & beverage
RTD self-calibration in processes such as SIP, UHT, edible oil refining, industrial deep fat frying and more
Measuring range: -40 to 160 °C (-40 to 320 °F)
Protection class: up to IP69K
Signal output: 4 to 20 mA, HART®
Optional: Secure Bluetooth® and/or WirelessHART® (requires FieldPort SWA50)
EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE, CRN, CSA General Purpose
Voordelen
Reduce risks and costs by implementing fully automated, traceable inline RTD sensor self-calibration; Eliminate non-conformities or undetected failures
True sanitary RTD sensor self-calibration making use of the Curie effect
Built-in, long-term stable fix point reference with complete traceability of calibration chain to ITS-90
Full instrument diagnostics, monitoring and verification with Heartbeat Technology
Automated process documentation, built-in memory for 350 calibration events
24/7 access to printable, audit proof calibration certificates, on-site or through cloud-based system integration
Built-in 4 to 20 mA loop check function saves time and increases process safety
Highest temperature measurement precision
Individual transmitter-sensor matching from factory for improved RTD accuracy
Video's
Xpert selectie
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
iTHERM TrustSens TM371, TM372
Engelse versie - 06/2021
Compact thermometer for hygienic and aseptic applications HART® communication
EN NL 14/02/202216/06/202114/01/202101/08/201830/05/2018Taal:
Engels
Versie:
16/06/2021
Bestandsgrootte:
2.1 MB
Bestandsnaam:
TI01292TEN_0621.pdf
-
-
-
Technische informatie (TI)
iTHERM TrustSens TM371
Compact thermometer in metric style for hygienic and aseptic applications HART communication
EN NL 14/02/202216/06/202114/01/202101/08/201830/05/2018Taal:
Engels
Versie:
14/02/2022
Bestandsgrootte:
1.9 MB
Bestandsnaam:
TI01292TEN_0722-00.pdf
-
-
-
Technische informatie (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN NL 28/10/202119/06/202008/11/201917/08/201730/06/2016Taal:
Engels
Versie:
28/10/2021
Bestandsgrootte:
2.9 MB
Bestandsnaam:
TI00426FEN_2321.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens TM371
Compact thermometer in metric style with self-calibration HART communication
EN NL 31/03/202220/01/202121/08/201827/02/201820/09/2017Taal:
Engels
Versie:
31/03/2022
Bestandsgrootte:
4.3 MB
Bestandsnaam:
BA01581TEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
TrustSens Calibration Monitoring Operating Instructions
TrustSens Calibration Monitoring
EN NL 30/11/2018Taal:
Engels
Versie:
30/11/2018
Bestandsgrootte:
2.5 MB
Bestandsnaam:
BA01887REN_0118.pdf
-
-
-
Short Instruction (KA)
iTHERM TrustSens TM371
Compacte thermometer met zelfkalibratiefunctie HART® communicatie
EN NL 31/03/202220/01/202123/02/201820/09/2017Taal:
Nederlands
Versie:
31/03/2022
Bestandsgrootte:
1.3 MB
Bestandsnaam:
KA01272TNL_0422-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TrustSens TM371, TM372
Compact thermometer in metric style for hygienic and aseptic applications HART® communication II1/2G Ex ia IIC T6...T1 Ga/Gb II1/2D Ех ia IIIC 85 °C…450 °C Da/Db
Taal:
Engels
Versie:
07/03/2022
Bestandsgrootte:
409.6 KB
Bestandsnaam:
XA02834TEN_0122-00.pdf
-
-
-
PU (Publication)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. La nuova frontiera dell'igiene: un'offerta complete per applicazioni igieniche e asettiche
Taal:
Italiaans
Versie:
10/01/2020
Bestandsgrootte:
11.2 MB
Bestandsnaam:
EH_Booklet COMPLETO.pdf
-
-
-
PU (Publication)
iTHERM TrustSens TM37x World’s first self-calibrating thermometer
The world’s first self-calibrating compact thermometer iTHERM TrustSens TM371 and TM372 is designed for applications in the life sciences and food & beverage industries that require seamless compliance to FDA regulations and/orGMP rules.
EN NL 05/08/2022Taal:
Engels
Versie:
05/08/2022
Bestandsgrootte:
1.8 MB
Bestandsnaam:
PU01219T_EN_0622.pdf
-
-
-
Competence Brochure (CP)
iTherm TrustSens TM371, TM372
Thermometer und Systemprodukte für die Branchen Food & Beverage und Life Sciences
Taal:
Duits
Versie:
04/09/2017
Bestandsgrootte:
1.8 MB
Bestandsnaam:
CP01302T11DE_0219_Temperaturmesstechnik_TrustSens.pdf
-
-
-
Case Study (CS)
New Belgium Brewing optimiert Kalibrierprozess
New Belgium Brewing optimiert Kalibrierprozess Selbstkalibrierendes Thermometer spart enorm Aufwand
Taal:
Duits
Versie:
30/01/2019
Bestandsgrootte:
504.7 KB
Bestandsnaam:
CS01573T24DE0119 - iTHERM TrustSens_NewBelgiumBrewing.pdf
-