Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Compact sanitary RTD - iTHERM TrustSens TM371

Sanitary RTD - iTHERM TrustSens TM371

Self-calibrating hygienic temperature transmitter lowers risk and drives automation in regulated processes

TM371
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-

Overzicht specificaties

  • Response time

    t50 = 2.5 s
    t90 = 5.4 s

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)

  • Operating temperature range

    Pt 100:
    -40 °C to 160 °C (-40 °F to 320 °F),
    optional up to 190 °C (374 °F)

  • Max. immersion length on request

    up to 900.00 mm (35.4'')

Toepassingsgebied

Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.

  • Designed for critical hygienic / aseptic applications in life sciences, food & beverage

  • RTD self-calibration in processes such as SIP, UHT, edible oil refining, industrial deep fat frying

  • Measuring range: -40 to 190 °C (-40 to 374 °F)

  • Protection class: up to IP69K

  • Signal output: 4 to 20 mA, HART®

  • Optional: Secure Bluetooth® and/or WirelessHART® (requires FieldPort SWA50)

  • EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE, CRN, CSA General Purpose, Explosion protection, e.g. ATEX/IECEx

Voordelen

  • Reduce risks and costs by implementing fully automated, traceable inline RTD sensor self-calibration; Eliminate non-conformities or undetected failures

  • True sanitary RTD sensor self-calibration making use of the Curie effect

    Built-in, long-term stable fix point reference with complete traceability of calibration chain to ITS-90

  • Full instrument diagnostics, monitoring and verification with Heartbeat Technology

  • Automated process documentation, built-in memory for 350 calibration events

    24/7 access to printable, audit proof calibration certificates, on-site or through cloud-based system integration

  • Built-in 4 to 20 mA loop check function saves time and increases process safety

  • Highest temperature measurement precision

    Individual transmitter-sensor matching from factory for improved RTD accuracy

Video's

  • Heartbeat Technology
    Smart instrumentatie door Heartbeat Technology

    U wilt de prestaties van uw installatie verhogen en de kosten verlagen? Ons smart instrumentatie portfolio met Heartbeat Technology biedt een grondig inzicht in de apparatuur voor meer kostenefficiëntie en operationele veiligheid.

  • iTHERM TrustSens self-calibrating sanitary RTD sensor

    A unique temperature sensor technology based on an integrated fixed-point reference element that enables reliable and accurate recalibration of the primary Pt100 RTD sensor.

Xpert selectie

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

Xpert: Beheers uw meest uitdagende applicaties ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products