Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Flowmetesr in the mixing process of beverages

Quality control in the soft drink industry

Monitor critical parameters in your soft drink production to ensure continuously high product quality

Ensuring consistent product quality is a top priority for the beverage industry. In this context, product safety, exact dosing of the raw materials, monitoring of all critical process parameters, complete data recording, but also cost awareness are important factors. Innovative process instrumentation helps to meet these challenges, from delivery and dosing of the raw materials to blending and filling of the beverages.

Ons aanbod

Endress+Hauser understands the high demands and challenges faced by manufacturers of soft drinks. We offer a complete portfolio of hygienic flow, level, temperature, pressure and analytical sensors designed, manufactured and optimized for the food and beverage industry. Our common goal: increase, maintain and ensure product quality and consumer safety in the long term.

  • Precise and reliable measurement technology optimized for the requirements of the beverage industry.

  • Easy to clean and absolutely tight sensors. Ingress protection class up to IP69K available to withstand high pressure and steam cleaning.

  • Hygienic sensors meet global sanitary standards and are certified according to EHEDG test procedure.

  • Food contact material compliant to FDA "GRAS", EC 1935/2004 and China GB4806.

  • Seamless integration into any control system.

Applications

Accurate sugar concentration

The sugar concentration is an important parameter for the consistent quality of a soft drink or juice. The concentration can be easily calculated by measuring the density. Inline measurement technology enables permanent quality monitoring based on real-time product data. This reduces time-consuming manual sampling and production downtime.

Concentration measurement in a soft drink production with Proline Promass F
Onze ervaring in de praktijk

Endress+Hauser offers various technologies for precise inline density measurement in soft drink production.

  • Determine fluid density in pipes using Proline Promass Coriolis flowmeters, such as Promass Q.

  • Rely on our Vibronic Density Computer FML621 for medium detection, to calculate the reference density, to calculate the concentration of a liquid and to convert values to different units such as °Brix, °Baumé, °API etc..

Dosing of additives

The correct conversion of the soft drink recipe depends on the precise dosing of ingredients and additives. On the one hand, this has a direct influence on product quality and, on the other hand, it also guarantees efficient handling of cost-intensive raw materials.

Coriolis mass flow meters in the soft drink industry
Onze ervaring in de praktijk

Due to their low conductivity, it is necessary to use highly accurate flowmeters to dose additives, such as sweeteners, flavors or colors.

Reliable data management

The key to product traceability lies in seamless data recording. It enables targeted monitoring and optimization of your beverage production process.

Memosens data manager in a beverage manufacturing plant
Onze ervaring in de praktijk

Using data managers from Endress+Hauser, the recorded process values are clearly displayed and stored. The data are secured by personal access rights with electronic signatures (in accordance with FDA 21 CFR part 11 requirements).

  • Select the right data manager from a large portfolio depending on your specific process requirements and application.

Efficient phase separation

No more guessing: From now on, you know exactly what's in your pipes. Sensors for phase separation enable exact detection of the phase transitions between end products, discharge and cleaning media or the degree of contamination in the respective medium.

A woman monitors phase separation with optical sensors
Onze ervaring in de praktijk

Our optical sensors for precise inline color measurement in liquids detect even the slightest color changes. You can see whether and in what quality the product, cleaning agent or rinsing water are in the pipe.

  • Use OUSAF22, an optical sensor for precise inline color measurement in liquids in the visible region of the electromagnetic spectrum.

Smart calibration management

Strict requirements and regulations in the food and beverage industry with regard to safety, quality and reliability make regular calibration a must. The focus is on measuring instruments that are integrated into a quality management system (e.g. ISO 9001, HACCP, IFS).

Two production employees calibrate measuring instruments
Onze ervaring in de praktijk

Endress+Hauser's seamlessly traceable calibration - either on your premises or in our calibration laboratories - ensures long-term product quality, increases plant availability and increases the cost efficiency of your processes.

  • Learn more about our corresponding services and and keep all your critical processes in spec.

Application and process knowledge for soft drink production

Robuuste, uiterst nauwkeurig metende flowmeter met ultracompacte transmitter

Afbeelding van Proline Promass F 100 / 8F1B met uitstekende meetprestaties voor vloeistoffen en gassen
  • Maximale procesveiligheid – ongevoelig voor wisselende en zware omstandigheden

  • Minder procesmeetpunten – multivariabele meting (flow, dichtheid, temperatuur)

  • Ruimtebesparende installatie – geen in-/uitlaatlengten

  • Ruimtebesparende transmitter – volledige functionaliteit in een zeer kleine ruimte

  • Tijdbesparende lokale bediening zonder aanvullende software en hardware – geïntegreerde webserver

  • Geïntegreerde verificatie – Heartbeat Technology

Robuuste, uiterst nauwkeurig metende flowmeter met ultracompacte transmitter

Afbeelding van Proline Promass F 100 / 8F1B met uitstekende meetprestaties voor vloeistoffen en gassen
  • Maximale procesveiligheid – ongevoelig voor wisselende en zware omstandigheden

  • Minder procesmeetpunten – multivariabele meting (flow, dichtheid, temperatuur)

  • Ruimtebesparende installatie – geen in-/uitlaatlengten

  • Ruimtebesparende transmitter – volledige functionaliteit in een zeer kleine ruimte

  • Tijdbesparende lokale bediening zonder aanvullende software en hardware – geïntegreerde webserver

  • Geïntegreerde verificatie – Heartbeat Technology

Meting van dichtheid, referentiedichtheid en concentratie van vloeistoffen in combinatie met een Liquiphant

Dichtheidscomputer FML621 - trillingsmeting
  • Metingen worden gedaan in tanks en leidingen zonder dat er extra leidingwerk nodig is

  • Groot aantal procesaansluitingen om uit te kiezen: universeel gebruik

  • Integratie van bestaande temperatuurmetingen voor temperatuurcompensatie

  • Geen mechanisch bewegende delen: geen onderhoud, geen slijtage, lange levensduur

  • Pompdroogloopbeveiliging kan worden gerealiseerd met dezelfde procesaansluiting

  • Aanvullende berekeningen, zoals voor de massa van het product, kunnen worden uitgevoerd in de dichtheidscomputer FML621

  • De geïntegreerde datalogger ondersteunt gebruikers tijdens de bediening en het onderhoud

NIR/VIS-absorptiesensor voor bewaking van kleur en zuiverheid

De OUSAF22 NIR/VIS-absorptiesensor bewaakt kleur en zuiverheid in Ex-omgevingen en hygiënische processen.
  • Nauwkeurige kleur- en zuiverheidsbewaking voor een betere productkwaliteit

  • Snelle en directe inline-metingen voorkomen dure bemonstering en laboratoriummetingen

  • Waarden volgens de standaardkleurschalen (APHA/Hazen, etc.)

  • Laag-onderhoudssensor met een lange levensduur en stabiele werking

  • Uitstekende filterprestaties leveren maximale lineariteit

  • Geschikt voor reiniging ter plaatse (CIP) en sterilisatie ter plaatse (SIP)

  • Goedgekeurd voor gebruik in gevaarlijke omgevingen

Measuring points in the syrup preparation and mixing process

Measure the sugar concentration inline and manage your process in real time.

Voordelen

We put great emphasis on offering you the best possible solutions while guaranteeing consistent product quality and high process and product safety. Our experienced team of industry experts will help you select and design the right measuring instruments for your critical process parameters. We focus on sustainable customer relationships and want to be there for you in the long term.

  • 100%

    product safety thanks to inline quality measurement

  • 30%

    savings on consumables thanks to optical measurement technologies for phase separation

  • >10%

    of the global Endress+Hauser work force is service related

  • Eenvoudige producten

  • Gemakkelijk te selecteren, installeren en gebruiken

Technische topkwaliteit

Eenvoud

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

FLEX selectie Technische topkwaliteit Eenvoud
  • F
  • L
  • E
  • X

Fundamental selectie

Voldoe aan uw basismeetvoorwaarden

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Lean selectie

Beheers eenvoudig uw belangrijkste processen

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Extended selectie

Optimaliseer uw processen met innovatieve technologieën

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Xpert selectie

Beheers uw meest uitdagende applicaties

Technische topkwaliteit
Eenvoud

Variabel

Browse door ons programma!

Gerelateerde verhalen

Andere sectoren