Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Chemical loading and unloading skids for trucks and railcars

Customized solutions for safe, accurate and cost-effective transfer operations

Handling and transport of chemicals and other hazardous liquids can carry risks to people, assets, and the environment, particularly when loading and offloading. Mitigating such risks through rigorous safety management whilst ensuring efficiency is a major challenge for the worldwide Chemical industry. A global leader in process automation and safety instrumentation, Endress+Hauser offers turnkey mass or volume metering skids and all needed services for safety and accuracy in these operations.

  • Over 5'000 applications in chemical in the last 10 years

    With advanced flow metering from their integrated state-of-the art Coriolis meter, compensation of entrained air, and integrated safety devices, our chemical loading and offloading skids provide highly accurate batching with enhanced throughput and safety. Corrosion resistance, an absence of moving parts, Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features combine to optimize maintenance intervals.

Chemical plant with metering skids from Endress+Hauser for loading and offloading liquids ©Endress+Hauser
loading bay with flowmeters from Endress+Hauser ©Endress+Hauser
loading bay with terminal management system from Endress+Hauser ©Endress+Hauser
metering skids from Endress+Hauser ©Endress+Hauser
offloading metering skid from Endress+Hauser ©Endress+Hauser
truck loading / offloading system from Endress+Hauser ©Fotolia/Strandperle
standard loading skid from Endress+Hauser (LMS) ©Endress+Hauser
metering skid with loading arm from Endress+Hauser ©Endress+Hauser
Process map showing loading and offloading liquids in truck and rail ©Endress+Hauser

How we can help

From front-end engineering design to operations and maintenance, our chemical metering skid and process safety experts across the world are available to assist throughout the asset lifecycle.

  • Apply the zero-loss methodology to your applications. Partner with us to define specific project requirements and process and system improvements, including site surveys, design, and scope.

  • Ensure success in your chemical industry projects with Endress+Hauser qualified project teams and professional services such as project management, detailed engineering, fabrication, testing, documentation, and certification.

  • Optimize your chemical plant operations and maintenance with our specialized training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the Endress+Hauser Netilion ecosystem.
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
Supply chain management

Samenwerken met Endress+Hauser is een win-win situatie. Het heeft ons in staat gesteld om tankwagens sneller te vullen, terwijl de veiligheid van ons personeel gewaarborgd blijft. Dit leidde tot kortere levertijden en hogere efficiëntie.

Nexeo Solutions
USA
Mr. Richard - Maintenance Supervisor

We have been impressed by the outstanding repeatability of this equipment. The measuring and metering equipment is also extremely reliable so we are completely satisfied

Mr. Jean-Luc Richard, Maintenance Supervisor
Arkema
Mr. Marc Puertas, Logistics Operator

We are using this new mass flowmeter which is really useful because it is quicker than the previous equipment.

Mr. Marc Puertas, Logistics Operator
Arkema
Mr. Vidales, Logistics Supervisor

We did notice that the meters that we had previously were systematically generating a large discrepancy compared with the weight that we had to load. The readings were off by between 150 and 200 kg.

Mr. M. Vidales, Logistics Supervisor
Arkema
Mr. Kharu Kunawuthakul, General Manager, Taiping Ethanol

"It was a challenging task to find a reliable, reputed and responsible automation partner who could tick all the check boxes of my wish list. I decided to award Endress+Hauser."

Mr. Kharu Kunawuthakul, General Manager
Taiping Ethanol
  • Wat wij bieden

    Endress+Hauser is your one-stop shop for safe mass-based or volume-based loading and offloading chemical metering skids. Collaborate with us to deploy the latest technologies to your application and ensure compliance to local and international safety...

  • Hardware & software

    • State-of-the art Endress+Hauser Coriolis flow meter

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Batch controller

    • Digital control, isolation and ESD valves

    • Truck grounding and overfill protection

    • Emergency...

  • Services

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design, and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT

    • Shipping and logistics

    • Installation, commissioning, and SAT

    • Start...

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Ontdek andere toepassingen voor deze industrie