Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Oil tanker unloading systems

Fast, accurate, and transparent offloading of liquids from ships with Endress+Hauser metering skids

Oil tankers are often used for liquid transfer in the Oil and Gas industry. From petroleum to fuel and crude oil, marine transportation of such significant volumes poses many challenges for operators. Depending on pump and hose capacity, vessel tank offloading can take up to 24 hours. Safety in operations is vital, as is accurate measurement to avoid disputes, particularly when terminals share moorings. Endress+Hauser solutions assist in these challenges and increase efficiency.

  • Slash negotiation times by up to 100%

    Designed to your requirements, and fitted with our advanced Coriolis flowmeters, Endress+Hauser metering skids offer high flowrates, are certified to OIML R 117 for custody transfer accuracy and integrate Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107. Save time in ship unloading operations with safe, increased throughput. Avoid disputes with traceable, secure, and transparent transfers. Sustain compliance to international and local standards.

Example of an offloading metering skid for ships ©Endress+Hauser
Drawing of a typical loading / offloading skid for ships ©Endress+Hauser
Oil tanker unloading system ©Endress+Hauser
process map of metering skid for ship offloading ©Endress+Hauser

How we can help

For over 50 years our worldwide network of experts has been partnering with oil and gas terminal and refinery operators to optimize marine cargo custody transfer, from front-end engineering design to operations and maintenance.

  • Enhance your performance with the zero-loss technique. Avoid time consuming manual sounding operations and quantity negotiations using Endress+Hauser’s certified, sealed and secure metering system.

  • Reduce implementation risk in your plant projects with Endress+Hauser expert support services such as project management, detailed engineering, fabrication, testing, documentation, and certification.

  • Save costs and time in operations with our training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.

  • Wat wij bieden

    Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and...

  • Hardware & software

    • State-of-the art Endress+Hauser Coriolis flowmeter  

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Flow computer

    • Air eliminator

    • Digital control and isolation valves

    • Emergency shutdown valves

    • Additional options such...

  • Services

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design, and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT, shipping, and logistics

    • Installation, commissioning, and SAT

    • ...
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
Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Ontdek andere toepassingen voor deze industrie