Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Temperature transmitters by Endress+Hauser

Temperature transmitters

Temperature transmitters for all industrial applications

The task of a temperature transmitter is to convert the input signal from temperature sensors such as RTDs and thermocouples into a stable and standardized output signal. However, modern transmitters using digital technology are more than just that: they are intelligent, flexible and offer high measurement accuracy. They are a crucial component of the measurement chain capable of improving safety and efficiency in your process.

15 Producten
Filter

You've viewed 8 of 32 products

Temperature transmitters

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Portfolio description

Our iTEMP temperature transmitter offering covers a large selection of models, housings, approvals and communication standards:

  • DIN rail transmitters, head transmitters and field transmitters for various measuring points
  • Temperature transmitters for hazardous areas
  • Secure Bluetooth® interface option for remote parametrization
  • Seamless system integration with common communication protocols​
  • Complete digitization in process plants with Ethernet-APL
  • Digitization of simple devices via IO-Link technology

Transmitter types

Our Endress+Hauser temperature transmitters are offered in three distinctive types of housings for optimal integration into any plant or process.
As DIN rail mounted devices suitable for panel installation, as head transmitter for direct installation in thermometer heads and as field transmitter for direct connection in the process area.

Communication standards

Endress+Hauser temperature transmitters are available with a wide range of communication standards. In the past, mainly transmitters with analog 4...20 mA technology were installed.

Now, digital technology has gained more and more acceptance, because it offers better measurement accuracy at simultaneously higher flexibility. HART for example, is based on the analog 4…20 mA signal, but with the possibility to additionally transmit digital signals. PROFIBUS, PROFINET and Foundation Fieldbus offer the possibility to transfer the measured value plus additional information purely digitally.

Benefits

  • Safe operation in hazardous areas, international approvals such as FM, CSA, ATEX, NEPSI, IECEx
  • Diagnostics information according to NAMUR NE 107
  • Sensor-transmitter matching for higher measurement accuracy
  • Sensor monitoring functions increase reliability of the measurement point
  • Tool-free wiring with push-in terminal technology