Suchen Sie nach Key Words, einem Bestell- oder Produktcode oder einer Seriennummer, z. B. „CM442“ oder „Technische Information“
Geben Sie mindestens 2 Zeichen ein, um die Suche zu starten.
LNG truck loading with Endress+Hauser solution

LNG composition measurement in truck loading

Reliable, instant-on LNG composition readings during truck loading transfers

Truck loading represents a key measurement point in the small-scale LNG supply chain. Typical gas chromatograph (GC)/vaporizer systems require long cool downs before measuring, causing extended truck wait times. Inaccurate readings can result from unstable flows or variations in LNG composition. GC/vaporizer systems need frequent maintenance, sample conditioning, and vaporized gas to be transported to the analyzer — resulting in high OPEX. Endress+Hauser’s Raman analyzers can help.

  • Instant LNG truck loading measurements

    without the wait and maintenance

    Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.

Endress+Hauser Raman cryogenic probe with flange installed in LNG truck loading system ©Endress+Hauser
Truck loading with Raman LNG probe ©Endress+Hauser
Flange for Raman LNG probe ©Endress+Hauser
Small-scale LNG plant overview ©Endress+Hauser
Stainless steel Rxn-41 cryogenic probe ©Endress+Hauser
Raman Rxn4 analyzer for LNG ©Endress+Hauser

How we can help

Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.

  • Achieve a faster measurement response to the initiation of LNG flow

  • Employ a safe, proven LNG measurement technique - verified by the GERG

  • Realize accurate composition measurements immune to LNG flow variations

  • Avoid the need for sample extraction using in situ cryogenic measurement probes

  • Rapidly detect changing LNG compositions to avoid quality issues

  • Unser Angebot

    Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as...

  • Hardware und Software

    • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus TCP/IP or RS485

    • Raman Rxn-41 probe

    • Up to 500 m fiber optic cable

    • Kit for surrogate validation

  • Dienstleistungen

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning

    • System performance verification services

    • Customer training
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
Nehmen Sie Kontakt mit unseren Experten für Lösungen auf

Für spezifische Fragen füllen Sie bitte das Formular aus, unsere Lösungsberater werden Sie schnellstmöglich kontaktieren. Wenn Sie möchten, können Sie uns im Nachrichtenfeld bereits detailliertere Informationen mitteilen.

Bitte teilen Sie uns Ihr Anliegen so detailliert wie möglich mit. Umso schneller können wir darauf antworten und auf Ihre Fragen eingehen.

Erfahren Sie mehr zu weiteren Anwendungen für diese Branche