Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
Geschiedenis
IO-Link communication
Digitalization of the last mile
Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices. Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!
Plug-and-produce device exchange Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
Simple operation Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.
All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.
Further technology related information is provided on the IO-Link website.
Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.
A small preview of our IO-Link product portfolio:
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Medium temperature range-10 to 70°C (+14 to +158 °F) Permissible short-term temperature, maximum one hour: 85 °C (185 °F) Repetition after 4 hours at the earliest
Max. process pressure (static)at 20 °C: 40 bar (580 psi)
Operating temperature rangePT100: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on requestup to 400 mm (15,75")
U heeft 6 van 8 producten bekeken
Downloads
Ontdek aanvullende hulpbronnen
Competentiebrochure IO-Link
Digitaliseer uw fabriek met IO-Link. Smart Ethernet-apparaten worden gedigitaliseerd met Industrial Ethernet, bijvoorbeeld PROFINET of EtherNet/IP. Basisapparaten worden ook digitaal toegankelijk met IO-Link:
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .