Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Max. meetfoutVolume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.2 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.1 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±0.8 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring rangeGas: 0.3 m/s to 40 m/s
Medium temperature range-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Max. process pressure0.7 to 101 bar a (10.15 to 1464.88 psi a)
Max. meetfoutVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Max. meetfoutVolume flow (standard): ‐ ±1.5 % o.r. for 3 to 30 m/s (9.84 to 98.4 ft/s) ‐ ±3 % o.r. for 1 to 3 m/s (3.28 to 9.84 ft/s) Volume flow (option): ‐ ±0.1 % o.f.s. for 0.3 to 1 m/s (0.98 to 3.28 ft/s) ‐ ±1.5 % o.r. for 1 to 30 m/s (3.28 to 98.4 ft/s)
Measuring rangeStandard: 1 to 30 m/s (3.28 to 98.4 ft/s) Option: 0.3 to 30 m/s (0.98 to 98.4 ft/s)
Medium temperature range0 to +80 °C (+32 to +176 °F)
Onze productzoeker helpt u bij het zoeken naar geschikte meetapparatuur, software of systeemcomponenten via productkenmerken . Applicator leidt u door een individuele productselectie aan de hand van applicatieparameters.
Met behulp van ultrasone geluidsgolven kan het volume van een breed scala aan gassen en vloeistoffen worden gemeten onafhankelijk van elektrische geleidbaarheid, druk, temperatuur of viscositeit. In toepassingen die een traceerbare en gegarandeerde nauwkeurigheid vereisen, hebben inline ultrasone sensoren de voorkeur. Clamp-on ultrasone sensoren worden daarentegen aan de buitenkant op de buis geïnstalleerd waardoor installatie achteraf en tijdelijke metingen mogelijk zijn.
Voor installatie achteraf zonder onderbreking van het proces
Agressieve vloeistoffen kunnen zonder problemen worden gemeten, zelfs onder hoge druk
Geschikt voor buizen gemaakt van kunststof, staal, gietijzer, samengestelde materialen (gevoerd/ongevoerd)
Voor buisdiameters tot DN 4000 (156 ")
In-line sensoren
Gegarandeerde nauwkeurigheid dankzij een traceerbare fabriekskalibratie
Korte inlaat meter-runs
Voor buisdiameters tot DN 300 (12")
Het Ultrasoon flowmeetprincipe
Ultrasone LNG-meting voor Custody Transfer met FLOWSIC
Meetprincipe Ultrasoon flowmeten
Zwemmen tegen de stroom in vereist meer kracht en tijd dan zwemmen met de stroom mee. Dit eenvoudige feit is de basis voor ultrasoon flow meten volgens de "differentiële looptijd" methode: deze methode gebruikt twee sensoren, die tegenover elkaar in de meetbuis worden geplaatst. Elke sensor kan afwisselend ultrasone signalen zenden en ontvangen, terwijl tegelijkertijd de looptijd wordt gemeten.
Zodra de vloeistof in de buis begint te stromen, worden de signalen versneld in de richting van de stroming, maar vertraagd in de tegenovergestelde richting. Het verschil in looptijd, gemeten door de twee sensoren, is direct evenredig met de flow.
Voordelen
Meting onafhankelijk van druk, dichtheid, temperatuur, geleidbaarheid en viscositeit (voor homogene vloeistoffen)
Vrije buisdoorsnede, geen drukverlies
Geen bewegende delen, minimaal onderhoud en instandhouding
Lange levensduur, geen slijtage of corrosie door de vloeistof
In-line of clamp-on ontwerp voor stationaire of tijdelijke flowmetingen
Downloads
Ontdek aanvullende hulpbronnen
Flowmeettechnologieën voor vloeistoffen, gassen en stoom
Producten en services van onze flowmeettechnologieën voor vloeistoffen, gassen en stoom in één oogopslag
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.
For maximum flexibility: Clamp-on flowmeters for noninvasive measurements without process interruptions –maintenance-free for a lifetime and many other advantages
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .