Specs at a glance
-
Measured Variables
Concentration
Dew Point
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1
PESO / KTL / CML Zone 1
INMETRO Zone 1
CSA Class I, Division 1
CSA Class I, Zone 1
Field of application
The J22 gas analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology to provide accurate measurement of H2O in natural gas. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.
For use in natural gas for quality measurements in production, storage, transportation, and distribution
Monitoring and control in the natural gas pipeline, processing plant, compressor station, gathering site, and distribution
Ideal for custody transfer measurements to ensure gas quality
Measuring at the inlet and outlet of the dehydration process to ensure dry gas product quality in H2 production and CCUS applications
Measurable ranges of up to 0-6000 ppm (0-284 lb/mmscf) H2O
Benefits
Ensures highest availability for production, transmission, storage and distribution of natural gas
User-friendly interface with intuitive menu and web server software
Integrated diagnostic and verification with Heartbeat Technology
Automatically-stored historical data and spectrum logging
NIST-traceable calibration providing superior accuracy and repeatability
Robust design for easy installation, commissioning, and repair
Field serviceable components and modules for minimal downtime
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
AI (Application note)
H2O, H2S and O2 measurements for carbon capture, utilization, and storage (CCUS) applications
English version - 02/2024
This application note explains the use of TDLAS and QF technologies to measure H2O, H2S, and O2 in carbon processes and pipeline s in the Oil & Gas industry.
Language:
English
Version:
02/02/2024
File size:
1.4 MB
File name:
AI01361CEN_0224.pdf
-
-
-
Technical Information (TI)
J22 TDLAS Gas Analyzer
System design and specifications for the J22 TDLAS Gas Analyzer
EN 19/01/2024Language:
English
Version:
19/01/2024
File size:
1.9 MB
File name:
TI01607CEN_0423.pdf
-
-
-
Operating Instruction (BA)
J22 TDLAS Gas Analyzer
Commissioning, operation, and maintenance details for the
J22 TDLAS Gas AnalyzerEN 19/01/2024Language:
English
Version:
19/01/2024
File size:
9.9 MB
File name:
BA02152CEN_0423.pdf
-
-
-
Device Parameter (GP)
J22 TDLAS Gas Analyzer Description of device parameters
Provides customers with Modbus register information
needed to establish remote communication with the J22EN 27/04/2023Language:
English
Version:
27/04/2023
File size:
3.2 MB
File name:
GP01198CEN_0122.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS Gas Analyzer Safety Instructions
INMETRO & ATEX/IECEx
EN 23/04/202430/11/2022Language:
English
Version:
23/04/2024
File size:
1.2 MB
File name:
XA03086CEN_0224.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS Gas Analyzer Safety Instructions
JPNEx: Zone 1
EN 23/04/202414/10/2022Language:
English
Version:
23/04/2024
File size:
1.2 MB
File name:
XA03087CEN_0224.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS Gas Analyzer Safety Instruction
ATEX/IECEx/UKEX Zone 1
cCSAus Class 1, Division 1, Zone 1EN 22/11/202221/08/2021Language:
English
Version:
22/11/2022
File size:
885.1 KB
File name:
XA02708CEN_0322.pdf
-
-
-
Ex Safety Instruction (XA)
안전 지침서 J22 TDLAS 가스 분석기
ATEX/IECEx/UKEX: Zone 1
cCSAus: Class I, Division 1/Zone 1EN 15/11/2022Language:
English
Version:
15/11/2022
File size:
26.4 MB
File name:
XA03090CKO_0122.pdf
-
-
-
PU (Publication)
TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
A guide to TDLAS and QF technology application notes (natural gas,
hydrogen, biomethane, carbon capture, LNG, gas processing, NGL
fractionation, petrochemical, syngas, ammonia, and refining) for the
oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100,
SS2100a, SS2100i, and OXY5500 analyzers).Language:
English
Version:
27/11/2023
File size:
4.1 MB
File name:
PU01459CEN_0323.pdf
-
-
-
PU (Publication)
Real-time quality measurements in biogas and biomethane
A discussion on using TDLAS / QF analyzers (SS500, J22,
JT33, SS2100, and OXY5500) to measure the concentration
of compounds in biogas and biomethane in the Oil & Gas industry.Language:
English
Version:
31/10/2023
File size:
1.4 MB
File name:
PU01455CEN_0223.pdf
-
-
-
PU (Publication)
Factory acceptance test (FAT) information - For TDLAS and QF analyzers
An overview about the factory acceptance tests (FATs) offered for
TDLAS and QF analyzers (SS2100, SS2100i, SS2100a, J22, JT33,
SS500, OXY5500) to customers.Language:
English
Version:
16/10/2023
File size:
1.2 MB
File name:
PU01544CEN_0123.pdf
-