The indicator shows the measured signal on the large, backlit display. A bar graph indicates the value graphically for a quick process overview. An editable plain text field displays further information like engineering unit or TAG. Limit value infringement is also signalized and an open collector can be switched. The indicator is powered directly from the 4...20 mA loop and doesn't need a separate power supply. For applications in hazardous areas the device is available with Ex approvals.
Microcontroller controlled process indicator with field housing and illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by means of a PC with the FieldCare PC software.
Benefits
Display of 4 to 20 mA measured values
5-digit measured value display with dimension, bar graph and backlight
No external power supply required
Versions: Fiber glass reinforced plastic respectively aluminum for Ex-applications
Easy 3-key operation; or configuration with FieldCare PC software; or configuration without power supply using setup box
International approvals; marine approval
Allows the HART® transmission protocol to pass unimpeded
LCD 26 mm (1.02") 5-digit Bargraph Plain text display
Power Supply
Loop powered
Input
1 x analogue 4...20 mA
Output
1 x open collector
Output
1 x open collector
Software functions
Not defined
Certificates
ATEX II2(1)G Ex ib[ia] IIC T6 CSA General Purpose CSA IS, NI/I/2/ABCDEFG/T6 FM IS, NI/I/2/ABCDEFG/T6 EAC 1Ex ib[ia] IIC T6 IECEx Ex ib[ia] IIC T6 NEPSI Ex ib[ia] IIC T6/T5/T4 UK II2(1)G Ex ib [ia Ga] IIC T6 Gb marine certificate
SIL
Not defined
Panel mounting
field
Measuring principle
Display
Function
Display
Certification
UR C/US CSA GP ATEX Ex i FM USA NI FM USA DIP CSA NI CSA DIP
Input
1 x analogue 4...20 mA
Output
1 x open collector
Auxiliary power supply / Loop power supply
Loop powered
Dimensions (wxhxd)
Field housing: 199 x 133 x 96 mm (7.83" x 5.24" x 3.78")
Operation
3 keys interface on electronics + PC interface FieldCare
Display
LCD 26 mm (1.02") 5-digit Bargraph Plain text display
Soluciones para el lazo de control Indicadores, dispositivos de interfaz, protección contra sobretensiones, gestores de aplicaciones y energía, registradores sin papel y paquetes de software asociado para la automatización de procesos.