Endress+Hauser Flow France
Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters
In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 430 people.
-
Algemeen directeur
Thierry Weissgerber
-
Jaar van oprichting
1991
-
Aantal medewerkers
435
Your product center for flow measurement in France
-
Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland
-
Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm
-
Flow tube (measuring tube) supplier integrated in production site
-
Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)
Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018
- Productie
Contact
- Endress+Hauser Flowtec AG, Division Cernay
- 35, rue de l'Europe
- F-68700 Cernay
- Frankrijk