Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Analoge sensor voor vrij chloor CCS51

Analoge sensor voor vrij chloor CCS51

Sensor voor drink-, zwembad- en proceswater alsook utiliteiten in alle industrieën

CCS51
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Free chlorine

  • Application

    Drinking water - to ensure reliable disinfection
    Process water - wide range of application due to large measuring range
    Food - to secure absence/presence of free chlorine
    Pool water -efficient dosing thanks to precise measurement

  • Characteristic

    Amperometric measurement of dissolved free chlorine

  • Measuring range

    Trace: 0 to 5 mg/l HOCl
    Standard: 0 to 20 mg/l HOCl

  • Measuring method

    - Closed, membrane covered measuring cell
    - Reduction of free chlorine at the cathode

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 in)
    Length: 161 mm (6.34 in)

  • Process temperature

    +0 to 55 °C (32 to 130°F), non-freezing

  • Process pressure

    1 bar (14.5 psi)

  • Temperature sensor

    10k NTC

  • Connection

    analog with fixed cable