Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Liquiline System CA80AM - uiterst nauwkeurige procesanalyser voor ammoniummetingen

Ammoniumanalyser
Liquiline System CA80AM

Colorimetrisch systeem voor online-bewaking van water- en afvalwaterbehandeling

CA80AM
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Colorimetric

  • Characteristic

    Analyzer for ammonium in aqueous solutions

  • Measuring method

    Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design / cabinet:
    Plastic ASA-PC
    Stand housing:
    Plastic ASA-PC, steel coated

  • Process temperature

    4 to 40 °C (39 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)
    Outdoor version: - 20 to 40 °C (-4 to 104 °F)

  • Process pressure

    Unpressurized

  • Sample flow rate

    Min. 5 ml/min (0.17 fl.oz/min)

  • Consistency of the sample

    Low solids content
    Turbitity < 50 NTU, aqueous, homogenized

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    Optional cooling module for longer reagent life time
    Automatic calibration and cleaning
    Optional 2 channel version
    User-definable measuring ranges
    Flexibale functionality and modular expandable
    Digital communication for remote access

  • Application

    Monitoring and optimization of the cleaning capacity of municipal and industrial wastewater treatment plants
    Monitoring of the wastewater treatment plant outlet for documentation purposes
    Monitoring and optimization of activated sludge basins

  • Power supply

    100 to 120 VAC / 200 to 240 VAC ± 10%
    24 VDC ± 10%
    50 ± 1 or 60 ± 1.2 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Optional: Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1 or 2 measuring channels
    Optinonal 1 to 4 digital sensor inputs for sensors with Memosens protocol

  • Measuring range

    0.05 to 20 mg/l NH4-N
    0.5 to 50 mg/l NH4-N
    1 to 100 mg/l NH4-N
    0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N

  • Consumables

    Reagents and standard solutions CY80AM
    Cleaner CY800
    Maintenance kit CAV800