Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Micropilot FMR60B – productafbeelding

Micropilot FMR60B – 80GHz-radarsensor

Meer eenvoud in uw toepassing

FMR60B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Level radar

  • Characteristic / Application

    For simple continuous non-contact level measurements in
    liquids, pastes, and slurries; Not influenced by changing media,
    temperature differences, gas phases or steam;
    For vessels with many internals

  • Specialities

    Heartbeat Technology;
    SIL 2 according to IEC 61508;
    Bluetooth® commissioning;
    Operation and maintenance with SmartBlue App;
    HistoROM;
    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART/ PROFIBUS PA)
    PROFINET with Ethernet-APL
    Bluetooth® wireless technology

  • Frequency

    W-Band (~80 GHz)

  • Accuracy

    +/-1 mm (0.04 in)

  • Ambient temperature

    -40 … +85 °C (-40 … +185 °F)

  • Process temperature

    -40 … +200 °C (-40 … +392 °F)

  • Process pressure / max. overpressure limit

    Vacuum...20 bar (290 psi)

  • Main wetted parts

    PVDF, PTFE or PEEK

  • Process connection

    Thread: G3/4" and 1-1/2", MNPT 3/4" and 1-1/2";
    Flange: UNI DN80...DN150;
    Mounting bracket

  • Max. meetafstand

    50 m (164 ft)

  • Communication

    HART/ PROFIBUS PA
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    IEC Ex, ATEX, CSA C/US, EAC Ex, JPN Ex, KC Ex,
    INMETRO Ex, NEPSI Ex, UK Ex

  • Safety approvals

    Overfill protection WHG;
    SIL 2

  • Design approvals

    Acceptance test certificate 3.1, EN10204;
    EU Food Contact Material (EC) 1935/2004;
    US Food Contact Material FDA CFR 21;
    Declaration of Conformity ASME B31.3;
    AD2000;
    PMI test;
    CRN approval

  • Marine approval

    ABS, LR, BV, RINA, DNV

  • Options

    Display,
    Customized settings,
    App 'SmartBlue' for commissioning
    and operation via Bluetooth
    Gas-tight implementation;
    Overvoltage protection;
    PWIS free

  • Application limits

    Process temp. <-40°C (-40°F) or > 200°C (392°F) -> FMR62B
    Very aggressive media -> FMR62B
    Turbulences, stilling well and bypass -> FMR62B
    Strong foam and interfaces --> FMP5x