Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van concentratiemeter Teqwave H voor vloeistofanalyse in hygiënische toepassingen

Teqwave H – ultrasone concentratiemeter

Inline-instrument met het beste hygiënische ontwerp in zijn klasse – plug & play voor processen in de voedingsmiddelen- en drankindustrie

D9HB
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Ultrasonic concentration

  • Product headline

    Inline device with best-in-class hygienic design – plug and play for food and beverage processes.
    High accuracy and repeatability – concentration calculation with latest algorithms.
    Continuous quality monitoring of beverages and in cleaning processes.

  • Sensor features

    Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor.
    Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    DN 25 (1“ DIN and ANSI)

  • Wetted materials

    Stainless steel1.4404 (316L)

  • Measured variables

    Concentration, sound velocity, temperature, acoustic density, dispersion

  • Max. meetfout

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Medium temperature range

    0 to 120°C (32 to 248 °F)

  • Ambient temperature range

    0 to 60 °C (32 to 140 °F)

  • Sensor housing material

    Stainless steel 1.4404 (316L)

  • Transmitter housing material

    Anodized aluminium and glas, optional 1.4301 and plastic

  • Degree of protection

    Sensor: IP67, IP69 optional
    Transmitter: IP40, IP67 optional

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output

  • Inputs

    2 digital inputs for configuring the display and output during operation.

  • Power supply

    DC 24V +-20%

  • Hazardous area approvals

    Non-hazardous area

  • Product safety

    CE, UKCA, RCM

  • Material certificates

    3.1 acceptance test certificate

  • Hygienic approvals and certificates

    EHEDG, 3-A, seals and wetted parts according to EU1935, FDA and FCM China

  • Meetprincipe

    Ultrasonic concentration

  • Product headline

    Inline device with best-in-class hygienic design – plug and play for food and beverage processes.
    High accuracy and repeatability – concentration calculation with latest algorithms.
    Continuous quality monitoring of beverages and in cleaning processes.

  • Sensor features

    Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor.
    Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    DN 25 (1“ DIN and ANSI)

  • Measured variables

    Concentration, sound velocity, temperature, acoustic density, dispersion

  • Max. meetfout

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature, maximum 0 to +100 °C (32 to +212 °F)
    Acoustic density 0.7 to 1.5 g/cm³

  • Design

    Inline, hygienic

  • Material

    Sensor material: Stainless steel 1.4404 (316L)
    Transmitter housing material: Anodized aluminium and glas, optional 1.4301 and plastic

  • Process temperature

    0 to 120°C (32 to 248 °F)

  • Process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Ex certification

    Non-hazardous area

  • Ingress protection

    Sensor: IP67, IP69 optional
    Transmitter: IP40, optional IP67

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output

  • Power supply

    DC 24V +-20%

  • Product safety

    CE, UKCA, RCM