Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Deltabar PMD55B - drukverschiltransmitter

Deltabar PMD55B - drukverschiltransmitter

Slimme transmitter met metalen membraan voor het bewaken van het drukverschil in vloeistoffen en gassen

PMD55B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Differential pressure

  • Characteristic

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for commissioning

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Long term stability

    0.05 % of URL/ year
    0.13 % of URL/ 5 years
    0.23 % of URL/ 10 years

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Smallest calibratable span

    0.3 mbar (0.0045 psi)

  • Vacuum resistance

    25 mbar (0.0375 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    250 bar (3750 psi)

  • Process connection

    NPT1/4-18,
    RC1/4"

  • Material process membrane

    316L, AlloyC

  • Material gasket

    PTFE, FKM, EPDM, FFKM

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Aluminium

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, IEC Ex, CSA C/US, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Meetprincipe

    Differential pressure

  • Characteristic / Application

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for commissioning

  • Specialities

    Bluetooth® Operation and maintenance with SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Supply / Communication

    Ex d, Ex e, non-Ex::
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Long term stability

    0.05 % of URL/ year
    0.13 % of URL/ 5 years
    0.23 % of URL/ 10 years

  • Ambient temperature

    -40°C...+85°C (-40°F...+185°F)

  • Process temperature

    -40°C...+110°C (-40°F...+230°F)

  • Process pressure / max. overpressure limit

    250 bar (3750 psi)

  • Pressure measuring range

    30 mbar.... 40 bar (0.45 psi... 600 psi)

  • Main wetted parts

    316L, AlloyC

  • Process connection

    NPT 1/4-18, RC1/4"

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1,
    NACE MR0175,
    NACE MR0103,
    AD2000

  • Drinking water approvals

    NSF, KTW

  • Application limits

    None

  • Meetprincipe

    Differential pressure

  • Product headline

    Smart transmitter with metal membrane for differential pressure monitoring.
    Accurate differential pressure-, level- or flow measurement in liquids or gases.

  • Sensor features

    Fill fluid:
    Inert oil,
    Silicone oil

  • Transmitter features

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Wetted materials

    316L, Alloy

  • Measuring range

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Medium temperature range

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium

  • Display/Operation

    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx

  • Functional safety

    SIL

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Meetprincipe

    Differential pressure

  • Meetprincipe

    Differential pressure

  • Product headline

    Transmitter with metal membrane for differential pressure monitoring in liquids or gases.
    Intuitive and clear wizard for Commissioning

  • Sensor features

    Fill fluid:
    Inert oil,
    Silicone oil

  • Transmitter features

    Bluetooth® Operation and maintenance SmartBlue App,
    RFID TAG for easy identification,
    Plug and play functionalities

  • Wetted materials

    316L, Alloy

  • Measuring range

    30 mbar...40 bar
    (0.45 psi...600 psi)

  • Medium temperature range

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium

  • Display/Operation

    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx

  • Functional safety

    SIL

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103
    AD2000