Steam quality measurement with Proline Prowirl 200

Measuring the quality and quantity of wet steam, saturated steam and superheated steam

Steam has long been an indispensable source of energy in the process industry. Here, 40 percent of fossil fuels alone are used for the generation of steam. With Prowirl F 200, you have the energy and cost efficiency of your steam system well under control. This animation shows why, and explains how Prowirl can measure as a world's first the quality and quantity of wet steam, saturated steam and superheated steam.

Voordelen

  • As a multivariable flowmeter, Prowirl 200 is able to read values directly from external pressure devices, and features a temperature sensor and flow computer with stored steam tables which meet internationally accepted standards.

  • All this allows for precise calculations of mass flow and energy flow with a single device. With its unique wet steam measurement, Prowirl 200 also detects the risk of water hammers and thus ensures highest operational safety.

Downloads