Overzicht specificaties
-
Measured Variables
Concentration
Dew Point
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1
PESO / KTL / CML Zone 1
INMETRO Zone 1
CSA Class I, Division 1
CSA Class I, Zone 1
Toepassingsgebied
The J22 gas analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology to provide accurate measurement of H2O in natural gas. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.
For use in natural gas for quality measurements in production, storage, transportation, and distribution
Monitoring and control in the natural gas pipeline, processing plant, compressor station, gathering site, and distribution
Ideal for custody transfer measurements to ensure gas quality
Measuring at the inlet and outlet of the dehydration process to ensure dry gas product quality in H2 production and CCUS applications
Measurable ranges of up to 0-6000 ppm (0-284 lb/mmscf) H2O
Voordelen
Ensures highest availability for production, transmission, storage and distribution of natural gas
User-friendly interface with intuitive menu and web server software
Integrated diagnostic and verification with Heartbeat Technology
Automatically-stored historical data and spectrum logging
NIST-traceable calibration providing superior accuracy and repeatability
Robust design for easy installation, commissioning, and repair
Field serviceable components and modules for minimal downtime
Video's
Xpert selectie
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
AI (applicatiebericht)
H2O, H2S and O2 measurements for carbon capture, utilization, and storage (CCUS) applications
Engelse versie - 02/2024
This application note explains the use of TDLAS and QF technologies to measure H2O, H2S, and O2 in carbon processes and pipeline s in the Oil & Gas industry.
Taal:
Engels
Versie:
02/02/2024
Bestandsgrootte:
1.4 MB
Bestandsnaam:
AI01361CEN_0224.pdf
-
-
-
Technische informatie (TI)
J22 TDLAS Gas Analyzer
System design and specifications for the J22 TDLAS Gas Analyzer
EN NL 19/01/2024Taal:
Engels
Versie:
19/01/2024
Bestandsgrootte:
1.9 MB
Bestandsnaam:
TI01607CEN_0423.pdf
-
-
-
Bedieningshandleiding (BA)
J22 TDLAS Gas Analyzer
Commissioning, operation, and maintenance details for the
J22 TDLAS Gas AnalyzerEN NL 19/01/2024Taal:
Engels
Versie:
19/01/2024
Bestandsgrootte:
9.9 MB
Bestandsnaam:
BA02152CEN_0423.pdf
-
-
-
Instrumentparameters (GP)
J22 TDLAS Gas Analyzer Description of device parameters
Provides customers with Modbus register information
needed to establish remote communication with the J22EN NL 27/04/2023Taal:
Engels
Versie:
27/04/2023
Bestandsgrootte:
3.2 MB
Bestandsnaam:
GP01198CEN_0122.pdf
-
-
-
Ex-veiligheidsinstructie (XA)
J22 TDLAS gas analyzer Safety Instructions
INMETRO, ATEX/IECEx: Zone 1
EN NL 23/04/202430/11/2022Taal:
Engels
Versie:
23/04/2024
Bestandsgrootte:
1.2 MB
Bestandsnaam:
XA03086CEN_0224.pdf
-
-
-
Ex-veiligheidsinstructie (XA)
J22 TDLAS gas analyzer Safety Instructions
JPN IECEx: Zone 1
EN NL 23/04/202414/10/2022Taal:
Engels
Versie:
23/04/2024
Bestandsgrootte:
1.2 MB
Bestandsnaam:
XA03087CEN_0224.pdf
-
-
-
Ex-veiligheidsinstructie (XA)
J22 TDLAS Gas Analyzer Safety Instruction
ATEX/IECEx/UKEX Zone 1
cCSAus Class 1, Division 1, Zone 1EN NL 22/11/202221/08/2021Taal:
Engels
Versie:
22/11/2022
Bestandsgrootte:
885.1 KB
Bestandsnaam:
XA02708CEN_0322.pdf
-
-
-
Ex-veiligheidsinstructie (XA)
안전 지침서 J22 TDLAS 가스 분석기
ATEX/IECEx/UKEX: Zone 1
cCSAus: Class I, Division 1/Zone 1EN NL 15/11/2022Taal:
Engels
Versie:
15/11/2022
Bestandsgrootte:
26.4 MB
Bestandsnaam:
XA03090CKO_0122.pdf
-
-
-
PU (publicatie)
TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
A guide to TDLAS and QF technology application notes (natural gas,
hydrogen, biomethane, carbon capture, LNG, gas processing, NGL
fractionation, petrochemical, syngas, ammonia, and refining) for the
oil & gas and chemical industries (relating to J22, JT33, SS500, SS2100,
SS2100a, SS2100i, and OXY5500 analyzers).Taal:
Engels
Versie:
27/11/2023
Bestandsgrootte:
4.1 MB
Bestandsnaam:
PU01459CEN_0323.pdf
-
-
-
PU (publicatie)
Real-time quality measurements in biogas and biomethane
A discussion on using TDLAS / QF analyzers (SS500, J22,
JT33, SS2100, and OXY5500) to measure the concentration
of compounds in biogas and biomethane in the Oil & Gas industry.Taal:
Engels
Versie:
31/10/2023
Bestandsgrootte:
1.4 MB
Bestandsnaam:
PU01455CEN_0223.pdf
-
-
-
PU (publicatie)
Approval drawings - For TDLAS and QF analyzers
An overview about the engineered approval drawings offered
for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a,
J22, JT33, OXY5500, SS500) to enable customers to confirm
that the system fabrication meets their approval.Taal:
Engels
Versie:
22/08/2022
Bestandsgrootte:
357.9 KB
Bestandsnaam:
PU01488CEN_0122.pdf
-