Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
product picture of the particle measuring device DUSTHUNTER T200

DUSTHUNTER T200
particle measuring device

The type approved transmissiometer with self-alignment function

IDT200
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Measuring principle

    Transmission measurement

  • Measured variables

    Transmission, opacity, relative opacity, extinction, dust concentration in mg/m³ (after gravimetric comparison measurement)

  • Process temperature

    –40 °C ... +600 °C

  • Measuring range

    Transmission: 100 ... 90 % / 100 ... 0 %
    Opacity: 0 ... 10 % / 0 ... 100 %
    Relative opacity: 0 ... 10 % / 0 ... 100 %
    Extinction: 0 ... 0.045 / 0 ... 2
    Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³
    The measurement depends on measuring distance and dust properties

Field of application

The DUSTHUNTER T200 is a measuring device for dust at medium to high concentrations. Basic measuring value is transmittance. Opacity and extinction can be calculated and displayed as well as the dust concentration after
gravimetric calibration. Furthermore, it has an integrated contamination check of the sender/receiver and reflector unit as well as an automatic self-alignment of the optical assembly. The DUSTHUNTER T200 is approved according to EN 15267.

  • Emissions monitoring at power plants and waste incineration plants

  • Monitoring of filter systems

  • Monitoring of dust load in factory halls

  • Control of fresh air and exhaust air units


Device properties:

  • Integrated contamination check for sender/receiver and reflector unit

  • Automatic self-alignment of the optical assembly

  • Automatic check of zero and reference point

  • For medium to high dust concentrations

  • For small to large measuring distances

Benefits

  • Easy installation, commissioning and operation

  • Measurement independent of gas velocity, humidity and particle charge

  • Low maintenance due to self-monitoring and contamination check

  • Approved according to EN 15267

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products