Specs at a glance
-
Measured variables
CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, O2, SO2
Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request -
Ambient temperature range
+5 °C ... +45 °C
Field of application
GMS800 is a product family of extractive analyzers capable of measuring more than 60 different gas compounds. It is characterized by its modular design: 6 analyzing modules, one gas module, I/O modules, and an operating unit. Standardized 19" racks support a cost-effective system integration. Wall-mounted enclosures with EX approval for hazardous areas can be used in harsh industrial environments. GMS800 features the necessary interfaces for remote control functions.
Emission monitoring according to EN 15267 and process gas measurements, even in explosion-hazardous areas
Emission monitoring with very low concentrations
Measurement of sulfur compounds in process gases
Measurement of very low concentration in hydrogen or hydrocarbons
Device properties:
6 different analyzer modules
4 different types of enclosures
Gas module with sample gas pump and/or control sensors
New enclosure type for easy and quick integration
Remote diagnosis via Ethernet with SOPAS ET software
Benefits
Suitability tested according to EN 15267 and EN 14181
Installation in non-explosion-hazardous areas and explosion-hazardous areas (Zones 1 and 2 according to ATEX) possible
Modular design for minimum service and maintenance as well as easy upgrading of existing installations
Adjustment possible without test gases via optional adjustment unit
Influence of ambient temperature very minimal thanks to thermostatic measurement modules
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
GMS800 BCU (TI)
GMS800 Basic Control Unit
EN 01/09/202501/01/2025Language:
English
Version:
01/09/2025
File size:
2.4 MB
File name:
8030730_1TBI_TI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS840
Enclosure for GMS800 Series
EN 01/05/202601/01/2025Language:
English
Version:
01/05/2026
File size:
3.5 MB
File name:
8030397_1VCJ_OI_GMS840_en_V3-1_2026-05_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 OXOR-E
Extractive Gas Analyzers, Analyzer Module OXOR-E
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1014.7 KB
File name:
8029910_W793_OI_GMS800_OXOR-E_en_V2-0_2012-12_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 UNOR-MULTOR
Extractive Gas Analyzers, Analyzer Module UNOR-MULTOR
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
764.5 KB
File name:
8029904_W793_OI_GMS800_UNOR-MULTOR_en_V2-0_2012-12_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800
Extractive Gas Analyzers
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029920_YL20_OI_GMS800_en_V2-1_2016-02_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 Gas Module
Extractive Gas Analyzers, Gas Module
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
743.6 KB
File name:
8029913_W793_OI_GMS800_gas-module_en_V2-0_2012-12_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS810, GMS811
Extractive Gas Analyzers, Enclosure GMS810/GMS811
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
4.2 MB
File name:
8029902_W793_OI_GMS810-GMS811_en_V1-3_2012-09_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 OXOR-P
Extractive Gas Analyzers, Analyzer Module OXOR-P
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
811.1 KB
File name:
8029908_W793_OI_GMS800_OXOR-P_en_V2-0_2012-12_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 I/O Module
Extractive Gas Analyzers, I/O Module
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.2 MB
File name:
8029911_AE00_OI_GMS800_IO-module_en_V2-0_2012-12_EHS.pdf
-
-
-
Operating Instruction (BA)
GMS800 BCU
BCU Basic Control Unit for GMS800 series
EN 01/09/202501/01/2025Language:
English
Version:
01/09/2025
File size:
1.3 MB
File name:
8029918_1TBI_OI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
-