Specs at a glance
-
Ambient temperature range
+5 °C ... +35 °C
Temperature change maximum ±10 °C/h
With cooling device +5 °C ... +45 °C
Temperature change ±10 °C/h maximum; other temperatures on request -
Process temperature
≤ +1,300 °C
Depending on sampling probe -
Process pressure
800 hPa ... 1,200 hPa
Field of application
The MCS300P HW is a hot/wet extractive analyzer system for measuring gases. It detects IR- or VIS-active components with variable measuring ranges for monitoring and regulating combustion processes and exhaust gas purification systems. The heated system components prevent the water and acid dew points from being undercut. This results in low maintenance requirements, high reliability and long-term system stability, even under rough and difficult
application conditions.
Monitoring of flue gas conditioning in waste or sewage sludge incinerators
Monitoring of the scrubber in flue gas conditioning
Measurement directly at the kiln inlet in cement plants
Device properties:
Simultaneous measurement of up to 6 components plus O2
Temperature of the system components up to 200 °C
Automated sample point switching for up to 3 sample points
Automated adjustment to the zero and reference point
Integrated adjustment of the device without test gas
Flexible I/O module system
Benefits
Economic, automatic adjustment without expensive test gases
Easy remote control by integration in existing networks
Automatic control of the complete measuring system and probe
Low maintenance and reliable due to hot measurement
In combination with probe SCP3000 also for measurements at high dust loads and high temperatures
Short response time due to high sample gas flow
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
I/O Module Box
The I/O-module box forms the interface between a measuring
system and external instruments.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
947.3 KB
File name:
8031177_AE00_TI_IO-Modulebox_en_V1-1_2012-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU
Gas Sampling Unit
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
-
-
-
Operating Instruction (BA)
PGK
Gas Cell
EN 01/04/2025Language:
English
Version:
01/04/2025
File size:
959 KB
File name:
8030445_AE00_OI_PGK_en_V2-2_2025-04_EHS.pdf
-
-
-
Operating Instruction (BA)
PGK Ex
Gas Cell for Use in Potentially Explosive Atmospheres
EN 01/04/2025Language:
English
Version:
01/04/2025
File size:
1015.1 KB
File name:
8030441_AE00_OI_PGK_Ex_en_V2-5_2025-04_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Special Documentation (SD)
DIN EN 61010-1: 2020-03
Additional Information for Extractive Gas Analyzers
(multi-lingual, also in DE, ES, FR and IT)Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-
-
-
Competence Brochure (CP)
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
DurchflussmessungLanguage:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
-