Specs at a glance
-
Measured variables
CH4, CO, CO2, H2, H2O, N2O, NH3, NO, NO2, O2, SO2
Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request -
Ambient temperature range
+5 °C ... +45 °C
-
Hazardous area approvals
S715 Ex:
ATEX II 3G Ex nR IIC T6 Gc
Without intrinsically safe measured value outputs
ATEX II 3G Ex nR [ib] IIC T6 Gc
With intrinsically safe measured value outputs
S720 Ex / S721 Ex:
ATEX II 2G Ex db ia IIC T6 Gb
Without intrinsically safe measured value outputs
ATEX II 2G Ex db ia [ia] IIC T6 Gb
With intrinsically safe measured value outputs
Field of application
With the modular gas analyzer S700, a customer-specific and tailor-made measuring device can be put together for almost every application. Various analyzer modules for the measurement of well over 60 gases, and different housing variants offer comprehensive and individually tailored combination options.
Cooling gas monitoring of turbo generators
CO measurement for coal mill monitoring
H2 purity measurements in pressure swing adsorption systems
CO2 monitoring in natural gas during natural gas processing
Device properties:
Various analyzer modules are available: UNOR (NDIR), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (thermal conductivity)
Over 60 measuring components to choose from
Different housing variants
Up to three analyzer modules in one housing
Benefits
Simple application-specific configuration thanks to modular design
Can also be used in Zone 1 and Zone 2 (ATEX) explosion-hazardous areas
Automatic readjustment using test gas or calibration cell
Integrated self-monitoring and error analysis
Process monitoring for the safety and quality of manufacturing processes and products by measuring flammable gases and explosive gas mixtures in zones 1 and 2
Reliable remote control and integration into distributed control systems thanks to optional equipment with various interface converters
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
S700 Series
Extractive Gas Analyzers
EN 01/10/202501/01/2025Language:
English
Version:
01/10/2025
File size:
4.3 MB
File name:
8029880_1OC4_OI_S700_en_V4-1_2025-10_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Ex Safety Instruction (XA)
S700 Ex
Safety Information for Ex Devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR,
HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.5 MB
File name:
8030262_AE00_XA_S700_Ex_ml_V2-0_2024-01_EHS_WEB.pdf
-
-
-
Special Documentation (SD)
S720 Ex / S721 Ex
Enclosure venting / Gehäuselüfter
(multi-lingual, also German)Language:
English
Version:
01/01/2025
File size:
250.4 KB
File name:
8030799_AE00_SD_S720_Ex_Enclosure_venting_ml_V1-0_2019-08_EHS.pdf
-
-
-
Special Documentation (SD)
DIN EN 61010-1: 2020-03
Additional Information for Extractive Gas Analyzers
(multi-lingual, also in DE, ES, FR and IT)Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
-
-
-
Special Documentation (SD)
S700 Interface Converter
Ethernet Interface Converter
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.7 MB
File name:
8030738_AE00_SD_S700_Schnittstellenkonverter_Ethernet_en_V1-0_2023-04_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-
-
-
Competence Brochure (CP)
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
DurchflussmessungLanguage:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
-
-
-
Competence Brochure (CP)
排出ガス監視ソリューション 幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
-