Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van coriolis-flowmeter CNGmass / 8FF voor metingen van samengeperst aardgas (CNG)

CNGmass
coriolis-flowmeter

Tanktoepassing flowmeter met eenvoudige systeemintegratie

8FF
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Coriolis

  • Product headline

    The refueling application flowmeter with easy system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temp). Spacesaving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    Easy operation – reduced to application needs. Fast commissioning – pre‐configured devices. Automatic recovery of data for servicing. Robust, ultra‐compact transmitter housing. Pulse output and Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316)

  • Measured variables

    Mass flow, density, temperature, volume flow

  • Max. meetfout

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive), phase‐shifted pulse

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 10 to 30 V AC 20 to 28 V

  • Hazardous area approvals

    ATEX, IECEx, NEC/CEC, FM, CSA, NEPSI, UL

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    PTB, BEW, LNE, Rosstandart, NTEP approvals

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Meetprincipe

    Coriolis

  • Product headline

    The refueling application flowmeter with easy system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temp). Spacesaving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    Easy operation – reduced to application needs. Fast commissioning – pre‐configured devices. Automatic recovery of data for servicing. Robust, ultra‐compact transmitter housing. Pulse output and Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316)

  • Measured variables

    Mass flow, density, temperature, volume flow

  • Max. meetfout

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive), phase‐shifted pulse

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 10 to 30 V AC 20 to 28 V

  • Hazardous area approvals

    ATEX, IECEx, NEC/CEC, FM, CSA, NEPSI, UL

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), custody transfer
    PTB, BEW, LNE, Rosstandart, NTEP approvals

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material