Overzicht specificaties
-
Measured variables
Measurement of gas composition
Volume measurement
Pressure measurement
Temperature measurement
Flow calculation -
Items supplied
FLOWSIC600-XT
Flow-X
Piping
Pressure and temperature measurement technology
Toepassingsgebied
The FLOWRUN flow metering system complies with the industry standard for gas metering runs. Modularity in selection and low measurement uncertainty make choosing the FLOWRUN easy. Depending on the configuration requirements, upstream and downstream piping, flow computer, and instrumentation can be added in. With the metering system being manufactured according to the ISO standards, it will fulfill local regulations and requirements.
Natural gas custody metering
Internal billing processes
Process gas metering
Device properties:
Utilises the ultrasonic flowmeters FLOWSIC600 or FLOWSIC600-XT
Available from DN 50 to DN 1200 from Class 150 to Class 2500
With calibration the uncertainty of 0.1% is achievable
Customization of system components
Seamless integration with the Flow-X flow computer
Voordelen
Modularity in selecting the metering package
Low uncertainty and operating costs
Flexibility in designing of flow metering system
As the solution provider we take responsibility for the project, reducing efforts during execution
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
Innovatie (IN)
FLOWRUN, FLOWSKID – reliable turnkey solution for fiscal metering
The FLOWRUN flow metering system complies with the industry standard for gas metering runs. FLOWSKID flow metering systems are
full gas flow metering systems.Taal:
Engels
Versie:
01/01/2025
Bestandsgrootte:
3.4 MB
Bestandsnaam:
8030091_IN_FLOWRUN_FLOWSKID_en_V3-0_2025.01_EHS.pdf
-