Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Liquipoint FTW33 - geleidende niveauschakelaar

Geleidende
niveaudetectie
Liquipoint FTW33

Zeer compacte verzonken sonde voor vloeibare en papachtige media

FTW33
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Conductive

  • Characteristic / Application

    Compact point level switch for using in pipes and in storage, mixing and process vessels with or without an agitator, for water based or oil based media, with active build up compensation,flush mounting

  • Specialities

    CIP and SIP suitable
    Conductive foam is detectable or can be switched off

  • Supply / Communication

    10…30 V DC

  • Ambient temperature

    -40 ... 70°C
    (-40 ... 158°F)

  • Process temperature

    Standard:
    -20 ... 100°C
    Cleaning:
    -20 ... 150°C for 1h
    ( -4 ... 302°F for 1h)

  • Process pressure / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 362,5 psi)

  • Main wetted parts

    Sensor: 316L
    Sensor isolation: PEEK

  • Process connection

    Thread G1, G1/2, G3/4, M24

  • Process connection hygienic

    Clamp ISO 2852 1 to 1 1/2", 2",
    DIN11851 Pipe union

  • Communication

    DC PNP

  • Certificates / Approvals

    CSA C/US

  • Design approvals

    EN 10204-3.1

  • Hygienic approvals

    3A, EHEDG

  • Options

    Weld-in adapter,
    Process adapter for hygienic process connections