Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Micropilot FMR62B – productafbeelding

Micropilot FMR62B – 80GHz-radarsensor

Slimme veiligheid voor uw proces

FMR62B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Level radar

  • Characteristic / Application

    Premium device for continuous non-contact
    level measurements, where aggressive media
    are used; For vessels with many internals

  • Specialities

    Heartbeat Technology;
    SIL 2/3 according to IEC 61508;
    Bluetooth® commissioning;
    Operation and maintenance with SmartBlue App;
    HistoROM;
    RFID TAG for easy identification;
    Very narrow beam angle

  • Supply / Communication

    2-wire (HART/ PROFIBUS PA)
    PROFINET with Ethernet-APL
    Bluetooth® wireless technology

  • Frequency

    W-Band (~80 GHz)

  • Accuracy

    +/-1 mm (0.04 in)

  • Ambient temperature

    -40 … +85 °C (-40 … +185 °F)

  • Process temperature

    -196 … +450 °C (-321 … +842 °F)

  • Process pressure / max. overpressure limit

    Vacuum...160 bar (2320 psi)

  • Main wetted parts

    316L or PTFE (clad 316L flanges)

  • Process connection

    Flange:
    DN50 ... DN150
    ASME 2" ... 8"

  • Max. meetafstand

    80 m (262 ft)

  • Communication

    HART/ PROFIBUS PA
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    IEC Ex, ATEX, CSA C/US, EAC Ex, JPN Ex, KC Ex,
    INMETRO Ex, NEPSI Ex, UK Ex

  • Safety approvals

    Overfill protection WHG;
    SIL 2/ SIL 3

  • Design approvals

    Acceptance test certificate 3.1, EN10204;
    NACE MR0175 / ISO 15156;
    NACE MR0103 / ISO 17945;
    EU Food Contact Material (EC) 1935/2004;
    US Food Contact Material FDA CFR 21;
    Declaration of Conformity ASME B31.3;
    Conformity to cGMP;
    AD2000;
    PMI test;
    CRN approval;
    Helium leak test;
    Liquid penetrant test AD2000-HP5-3(PT);
    Liquid penetrant testing ISO23277-1 (PT);
    Liquid penetrant testing ASME VIII-1 (PT);
    Welding documentation (according to ISO or ASME)

  • Marine approval

    ABS, LR, BV, RINA, DNV

  • Options

    Display,
    Customized settings,
    App 'SmartBlue' for commissioning and operation via Bluetooth
    Gas-tight implementation;
    Overvoltage protection;
    PWIS free

  • Application limits

    Strong turbulences and foam,
    long stilling wells (>12 m) and bypass -> FMR5x,FMP5x